MINICASE™ worm gear unit

Quiet and smooth

  • Performance: 0.16 HP - 5.5 HP
  • Torque Range: 186 lb-inch - 3,780 lb-in
Sizes: 5

SMI worm gear units provide a high power density and are extremely compact. They feature low-noise torque transmission. Due to the simple but effective design they provide considerable installation space advantages in comparison with other gear unit types. SMI worm gear units are available in the following versions: smooth surface, closed surface.

  • Hollow and solid shaft gear units
  • Bolt-on-, flange- and foot-mounted versions
  • Angled gear units

  • High overload capacity
  • Application-specific versions
  • Soft and quiet running
  • Aluminum housing version for low weight
  • Modular, flexible and versatile application
  • Smooth housing surface for wash-down applications
  • Application-specific versions

FLEXBLOC®/MINICASE™ UNIVERSAL Worm Gear Units - Download information on the FLEXBLOC®/MINICASE™ UNIVERSAL Worm Gear Units


FLEXBLOC®/MINICASE™ UNIVERSAL Worm Gear Units - Download information on the FLEXBLOC®/MINICASE™ UNIVERSAL Worm Gear Units
  • Download English
Documentation Details

B1000 - Operation Manual for Gear Units


B1000 - Operation Manual for Gear Units
  • Download US-English
Documentation Details

B2000 - ATEX - Explosion Proof Gearmotors & Reducers


B2000 - ATEX - Explosion Proof Gearmotors & Reducers
  • Download English
Documentation Details

F1300 - Complete Drive Solutions from a Single Source


F1300 - Complete Drive Solutions from a Single Source
  • Download US-English
Documentation Details

B1000 - Operation Manual for Gear Units


B1000 - Operation Manual for Gear Units
  • Download US-English
Documentation Details

G1000 Gear Units & Gear Motors IE3 - Catalogue for gear units and geared motors with content speed for the energy efficiency class IE3 (60Hz imperial)


G1000 Gear Units & Gear Motors IE3 - Catalogue for gear units and geared motors with content speed for the energy efficiency class IE3 (60Hz imperial)
  • Download US-English
Documentation Details

A6032 - Downloadable Brochure: Theatre & Stage Industry Solutions


A6032 - Downloadable Brochure: Theatre & Stage Industry Solutions
  • Download US-English
Documentation Details

A6033 - Drive solutions for the food and beverage industry


A6033 - Drive solutions for the food and beverage industry
  • Download US-English
Documentation Details

F1300 - Complete Drive Solutions from a Single Source


F1300 - Complete Drive Solutions from a Single Source
  • Download US-English
Documentation Details

Technical Handbook - Technical Handbook - Technical Information


Technical Handbook - Technical Handbook - Technical Information
  • Download US-English
Documentation Details