MAXXDRIVE® Right-Angle Gear Units

Industrial gear units

  • Performance: 2.0 - 2,850 HP
  • Torque Range: 132,800 - 2,301,200 lbf-in
  • 3- and 4-stage
  • High strength precision-made one-piece housing
  • Modular and flexible design for optimum adaptation to your application
  • Low running noise
Sizes: 11
Mounting Position: M1, M2, M3, M4, M5, M6
Ratio: 12.5:1 - 30,000:1

The right-angle gear version of the MAXXDRIVE® industrial gear unit is manufactured according to the proven UNICASE™ housing principle and is available in all sizes. Various sealing options enable the industrial gear units to be adapted to a wide range of ambient conditions. Cooling and heating options allow for a flexible temperature management, which also enables use in highly fluctuating ambient conditions and extends lubricant life. Large roller bearings and center distances increase the load capacity and service life of the components. We offer short planning and delivery times. This is possible due to the extensive knowledge of our experts about the specific requirements for every application, as well as optimized stocking of components

  • Various output shaft bearings for optimum adaptation to the application
  • Effective cooling options available
  • Wide range of possible motor attachments
  • Supply of ready-to-install complete systems with coupling, brakes, monitoring, etc. is possible
  • Modularly attached backstops enable easy access

  • Optimum sealing enables long deployment times without leakage
  • Low noise emission due to high precision bevel gears
  • Effective fan cooling through optimized fan and air flow
  • High torque capacity
  • Increased lubricant life minimizes maintenance costs
  • Symmetrical design
  • Mirror-image and inclined installation possible
  • Optimal integration into the customer application through six possible installation positions
  • Input and output shafts can be adapted to customers' dimensions
  • Great reliability
  • Long service life
  • High precision

F1050 - MAXXDRIVE® Industrial Gear Units


F1050 - MAXXDRIVE® Industrial Gear Units
  • Download US-English
Documentation Details

G1050 - MAXXDRIVE® Industrial Gear Units - Parallel and Right Angle


G1050 - MAXXDRIVE® Industrial Gear Units - Parallel and Right Angle
  • Download US-English
Documentation Details

B1050 - MAXXDRIVE Industrial Gear Units


B1050 - MAXXDRIVE Industrial Gear Units
  • Download English
Documentation Details

B2050 - NORD ATEX Explosion Proof MAXXDRIVE


B2050 - NORD ATEX Explosion Proof MAXXDRIVE
  • Download English
Documentation Details

G1050 - MAXXDRIVE® Industrial Gear Units - Parallel and Right Angle


G1050 - MAXXDRIVE® Industrial Gear Units - Parallel and Right Angle
  • Download US-English
Documentation Details

A6032 - Downloadable Brochure: Theatre & Stage Industry Solutions


A6032 - Downloadable Brochure: Theatre & Stage Industry Solutions
  • Download US-English
Documentation Details

A6034 - Drive Solutions for the Metals Industry


A6034 - Drive Solutions for the Metals Industry
  • Download US-English
Documentation Details

A6041 - Drive Solutions for the Wastewater Industry


A6041 - Drive Solutions for the Wastewater Industry
  • Download US-English
Documentation Details

A6045 - Drive Solutions for the Grain Industry


A6045 - Drive Solutions for the Grain Industry
  • Download US-English
Documentation Details

A6055 - Drive Solutions for the Bulk Materials Industry


A6055 - Drive Solutions for the Bulk Materials Industry
  • Download US-English
Documentation Details

AS0010 - Bucket Elevator Applications


AS0010 - Bucket Elevator Applications
  • Download US-English
Documentation Details

AS0011 - Screw Conveyor Applications


AS0011 - Screw Conveyor Applications
  • Download US-English
Documentation Details

AS0012 - Drag and Chain Conveyor Applications


AS0012 - Drag and Chain Conveyor Applications
  • Download US-English
Documentation Details

CS0005_EKATO - Ekato Systems - Toothpaste Production


CS0005_EKATO - Ekato Systems - Toothpaste Production
  • Download US-English
Documentation Details

CS0014 - Legg Manufacturing - MAXXDRIVE Calendar Drives


CS0014 - Legg Manufacturing - MAXXDRIVE Calendar Drives
  • Download US-English
Documentation Details

CS0018 - SMS Meer - Steel Production


CS0018 - SMS Meer - Steel Production
  • Download US-English
Documentation Details

CS00xx - Legg Manufacturing - MAXXDRIVE Calendar Drives for Ind/Ag


CS00xx - Legg Manufacturing - MAXXDRIVE Calendar Drives for Ind/Ag
  • Download US-English
Documentation Details

F1050 - MAXXDRIVE® Industrial Gear Units


F1050 - MAXXDRIVE® Industrial Gear Units
  • Download US-English
Documentation Details

F1300 - Complete Drive Solutions from a Single Source


F1300 - Complete Drive Solutions from a Single Source
  • Download US-English
Documentation Details

Grain Endurance Package - Protect Your Assets Long-Term


Grain Endurance Package - Protect Your Assets Long-Term
  • Download US-English
Documentation Details

MAXXDRIVE® for Mixing and Agitating Processes - MAXXDRIVE® Industrial Gear Units for Mixing and Agitating Processes


MAXXDRIVE® for Mixing and Agitating Processes - MAXXDRIVE® Industrial Gear Units for Mixing and Agitating Processes
  • Download US-English
Documentation Details

S1050 - MAXXDRIVE® Industrial Gear Unit Interchanges


S1050 - MAXXDRIVE® Industrial Gear Unit Interchanges
  • Download US-English
Documentation Details

Technical Handbook - Technical Handbook - Technical Information


Technical Handbook - Technical Handbook - Technical Information
  • Download US-English
Documentation Details