Smooth Motors Synchron

Smooth motors

  • Performance: 1.0 – 3.0 hp
  • Designed according to the latest global standards and regulations
  • Super Premium (IE4) Permanent Magnet

Features

NORD smooth motors are produced in-house and are available invarious power steps. The smooth design makes them ideal for applications where sanitation and cleanliness are essential. Optionally available with NORD’s exclusive NSD tupH Sealed Surface Conversion System which rivals costly stainless steel alternatives. We also supply the motors in the versions permanent magnet synchronous motor and with smooth, easy-to-clean housings. Use of super premium efficient permanent magnet motors contributes to lower operating costs. Motor design can be simply integrated with NORD’s full gearbox and control products portfolio. Precise application control is possible in open or closed loop mode using NORD VFDs. The following additional features are available:

  • Brakes, encoders and external blower fans
  • Motor protection: Temperature sensor, Temperature monitor, Space heaters and a wide array of environmental protection features.
  • Motor Connectivity Solutions:Simple and reliable quick connect/disconnect options
  • Available with nsd tupH Sealed Surface Conversion System