Smooth Motors

  • Glattmotor_1
  • Glattmotor_2
  • Glattmotor_3
  • Glattmotor_4
  • Performance: 0.16 - 1.5 hp
  • Premium Efficiency (IE3)

Features

NORD smooth body motors are produced in-house and supplied to many key markets all over the world. The wash-down design (minimum IP66 Ingress Protection) makes it ideally suited for applications in food processing, pharmaceuticals and marine environments just to name a few. Available in two designs – high strength, corrosion resistant aluminum alloy or NORD’s exclusive NSD tuph Sealed Surface Conversion System. Available with a variety of options and protective features:

  • B-side options: Brakes and encoders
  • Motor protection: Thermostats, Thermistors, space heaters and a wide array of environmental protections options.
  • Motor Connectivity Solutions: Simple and reliable quick connect/disconnect options

Smooth motors BG71

NEW: The new size 71 smooth body motors are available in three power classes: 0.16 HP, 0.25 HP and 0.33 HP. IE3 efficiency level guarantees a resource-saving operation. The aluminum housing with protection class IP66 protects against corrosion.

SK 71SP/4 HM(T)

SK 71MP/4 HM(T)

SK 71LP/4 HM(T)

SK 80LH/4 HM(T)

SK 90SH/4 HM(T)

SK 100SH/4 HM(T)

F11SK 100LH/4 HM(T)