Increase efficiency with IE5+ motors

NORD IE5+ synchronous motors significantly contribute to higher processing efficiency. This increased efficiency and a reduction of variants in the overall system allow for a fast ROI (Return on Investment) and a reduction of TCO (Total Cost of Ownership).

Find out more about the TCO in our white paper “Total Cost of Ownership (TCO) – Optimisation potential”.

Download white paper now

Your benefits at a glance

Efficient

Above-average operational efficiency with motor efficiencies of up to 95% that even tops the IE5 efficiency class.
Allows for variant reduction through constant torque over a wide speed range.
Optimum energy consumption performance even in partial load and partial speed ranges.

Compatible

Fully matched NORD modular system solution with inverter, gear unit and motor.
Flexible motor mounting via direct mounting, NEMA or IEC.
Universal use, especially suitable for post & parcel, airport and warehouse applications.

Global

IE5+ motors are approved and usable worldwide.
NORD maintains a close relationship with its customers around the globe. We provide sales, assembly and customer services in more than 80 countries. This means short delivery times and rapid on-site service.
Our own production facilities ensure the stability of the supply chains.

Reduce your Total Cost of Ownership (TCO)

IE5+ motors have a constant torque over a wide speed range and thus allow for the reduction of drive variants in a system. This streamlines production, logistics, storage and service processes, minimises administrative costs and reduces the Total Cost of Ownership.

Find out more about this topic in our white paper “Total Cost of Ownership (TCO) – Optimisation potential”.

IE5+ motors are optimised for the following applications

Parcel distribution centres

 - - -

In order to meet the requirements in post and parcel logistics, NORD DRIVESYSTEMS offers drive technology for parcel distribution centres with maximum reliability.

  • Conveyor technology
  • Parcel distribution systems
  • Parcel sorting systems

Airport technology

With NORD DRIVESYSTEMS' strong application knowledge, the drive solutions are designed to meet your requirements in the airport industry.

  • Baggage sorting systems
  • Baggage conveyor belts
  • Baggage distribution systems

Warehouse logistics

NORD DRIVESYSTEMS offers you optimal drive solutions for warehouse logistics, that are tailor-made for each application.

  • Chain and roller conveyors
  • Belt and pallet conveyors
  • Container conveyors
  • Overhead conveyors

You have questions? We have the answers.

The IE5+ is an especially energy-efficient permanent magnet synchronous motor. It is available in two variants: a ventilated version with a particularly high overload capability and robustness for intralogistics applications, and a smooth surfaced version for the food and pharmaceutical industries.

It is delivered in two sizes: Size 71 for power ranges from 0.35 to 2.2 kW; size 90 for power ranges from 1.1 to 4 kW.

The motor convinces with ultimate energy efficiency paired with compact design. It even surpasses the highest defined efficiency class IE5. Thanks to its relatively constant efficiency in various load situations, it can replace differently dimensioned drives in an overall system and thus allow for a variant reduction. This reduces the administrative efforts for the drives.

The IE5+ is compatible with the NORD modular system and can be mounted to all NORD gear units. It allows for different mounting options – NEMA C-face flange mounting, IEC B14 and IEC B5 flange mounting – and can be optimally equipped with an integrated encoder or a mechanical brake.

Yes, this lies in the technology itself. With the right NORD frequency inverter, the output speed of the motor can be adjusted over a wide range. In combination with its high overload capacity this allows for the variant reduction.