NORDCON software tool

A software tool for commissioning, operation and analysis of the entire electronic drive portfolio from NORD.

Download

Download the current version here:

Download – NORDCON 2.9 (approx. 32 MB)

Characteristics:

  • User-friendly parameterisation
  • Easy commissioning of the drive
  • Drive analysis via oscilloscope function
  • PLC programming of the drive-based, integrated PLC 61131-3
  • PLC programming, structured text (ST), PLCopen Motion Control library

  • Download the installation version to your PC as a ZIP file and unpack it with Winzip or a similar software
  • The entire range of functions can be used with Microsoft Windows
  • Start the ""NORDCON-Setup.exe"" and follow the instructions

The entire range of functions can be used with Microsoft Windows.

Getriebebau NORD accepts no liability for the installation and use of the NORDCON and NORD EPLAN MAKROS software.