News –

NORD at inter airport Europe 2021

At inter airport Europe in Munich, from 9 to 12 November 2021, NORD will present reliable, efficient drive solutions for the smooth and economical operation of baggage handling systems. Among other products at the show: the innovative DuoDrive geared motor and the new decentralised NORDAC ON frequency inverter.

Bargteheide, 2021-11-04

Baggage handling systems place great demands on the drive technology in use. Whether check-in, high-speed transport or baggage reclaim: Smooth operation, energy efficiency, cost pressure, maintainability and flexibility are essential. As a long-standing and experienced partner, NORD supports airport logistics with reliable and efficient drive solutions. The drive specialist will show its latest products and innovations at the inter airport Europe on Stand 1538.

Among other products, the high-efficiency portfolio consisting of the IE5+ motor generation , the patented DuoDrive geared motor as well as the decentralised NORDAC ON frequency inverter with integrated multi-protocol Ethernet interface will be exhibited. With their high power density, functionality and economic efficiency, the innovative solutions ensure energy and cost efficient operation without downtimes and contribute to the reduction of the baggage handling systems' energy and resource requirements.

Visitors to the NORD stand can also inform themselves about the advantages and possible uses of the NORDAC LINK field distributor as well as the mobile service solution NORDCON APP and the NORDAC ACCESS BT Bluetooth stick .

NORD at inter airport Europe 2021

9 to 12 November 2021 in Munich

Stand 1538

Exhibition highlights:

IE5+ synchronous motor : High-efficiency motor generation

DuoDrive: Gear unit and motor combined

NORDAC ON : Decentralised frequency inverter with integrated multi-protocol Ethernet interface

NORDAC LINK : Flexible field distributor for decentralised installation

NORDCON APP : Service via app for mobile use