News –

New motor adapters with optimal technical features

Higher speed limits, longer bearing service life and maximum flexibility in drive design: The new motor adapters from NORD provide users with numerous commercial and logistical advantages.

Bargteheide , 2021-09-01

The optimised motor adapter series doesn't only convince with its increased modularity which gives designers more freedom designing the drive chain. A further advantage is the significant increase in input speed and bearing service life.

In addition, the new motor adapters feature significantly reduced heat generation and minimal diversity of parts. A fail-safe coupling and an inspection cover are standard, components such as back stops or sensors can easily be retrofitted.