News –
Products and highlights at interpack
From 4 to 10 May 2023, NORD will present innovative drive solutions for the packaging industry at interpack in Dusseldorf at Stand C26 in Hall 6.
Bargteheide, 2023-04-25
At interpack, NORD will be presenting economical, sustainable and tailor-made drive concepts specifically developed for end-of-line applications in the packaging industry.
NORDAC ON/ON+
The decentralised NORDAC ON/ON+ frequency inverters are characterised by an integrated Ethernet interface, full pluggability and a compact design. They can be perfectly integrated into packaging machinery.
Find out about NORDAC ON/ON+
IE5+ synchronous motors
IE5+ synchronous motors set new standards in terms of energy efficiency. Thanks to permanent magnet synchronous motor technology (PMSM), they can achieve efficiencies up to 95 percent – and these are relatively constant over a wide speed and torque range.
Find out more about the highly efficient IE5+ synchronous motor
The patented DuoDrive
The revolutionary integrated gear unit/motor concept covers power ranges up to 3 kW. It combines the high-efficiency IE5+ motor and a single-stage helical gear unit in one housing.
Find out more advantages of the patented DuoDrive
nsd tupH surface treatment
This special treatment makes drive surfaces with aluminium housings particularly corrosion-resistant, similar to stainless steel. nsd tupH is available for NORDAC ON/ON+, IE5+ synchronous motors and DuoDrive.
Click here for the nsd tupH surface treatment