Belt Conveyors

Belt conveyors are used for higher capacity, long distance and single outlet conveying at low horsepower with static material on the belt for horizontal and/or inclined transportation of material. NORD DRIVESYSTEMS offers a wide range of 2 stage bevel geared motors to achieve fast belt speeds.

  • Hydraulic couplings or inverter for soft start
  • Back stop option to prevent material flow back
  • Special sealing solutions
  • Shrink disc for easy fixation
  • Torque console, torque arms

 - - German -

Bucket Elevators

Bucket Elevators are used for vertical transport of bulk materials. NORD DRIVESYSTEMS povides flexible solutions for even high-torque applications.

  • Back stop option to prevent material flow back
  • Auxiliary drive with overrunning clutch and incremental encoder available for maintenance mode
  • Special sealing solutions
  • Hydraulic couplings or inverter for soft start
  • Swing base
  • Direct or IEC mounted motors

Screw Conveyors

Screw conveyors hold a screw in between bearings, which rotates in a housing and thereby transports the material. Over a specific distance, the bulk material conveyed in horizontal, inclined or vertical direction can be accurately metered through the case. NORD DRIVESYSTEMS offers energy-efficient, reliable drive solutions that are easy to install.

  • UNICASE® reducer housings
  • Special shaft sealings for every environment
  • Easy mounting and removal
  • Eliminates the need for top motor mounting, pulleys and belts

 - - German -

Drag Conveyors

Drag Conveyors can be used to meter or transport bulk materials from one process to another. Flexible design allows to adopt to nearly every plant layout. They are ideal for handling dry, free-flowing materials in a fully closed design with safety and environmental advantages. Benefits of the drag conveyor include minimal product abrasion during conveying and require less horsepower per volume of material than other types of conveyors. NORD DRIVESYSTEMS‘ compact and versatile design fits almost any plant layout.

  • Foot, shaft, or flange-mounted
  • UNICASE® cast iron housing
  • AUTOVENTTM helps prevent bearing and gear damage
  • 90.1 Helical bevel geared motors offer infinite-life gears & high permissible radial forces
  • Parallel shaft geared motor as an alternative in limited space

MAXXDRIVE® Parallel Gear Units

Industrial gear units

  • Performance: 2.0 - 8,075 HP
  • Torque range: 132,800 - 2,495,900 lbf-in
  • 2- and 3-stage
  • High strength precision-made one-piece housing
  • Modular and flexible design for optimum adaptation to your application
  • Low running noise

MAXXDRIVE® XT Right-Angle Gear Units

Industrial gear units

  • Performance: 30 - 2,825 HP
  • Torque range: 132,800 - 663,800 lbf-in
  • 2-stage
  • High strength precision-made one-piece housing
  • Optimised housing geometry and airflow to achieve maximum thermal limit powers with axial fan
  • Low running noise

NORDAC FLEX - SK 200E - Frequency Inverter

Greater flexibility, lower costs

  • Power range: 0.25 - 22 kW
  • Protection class: IP55, IP66
  • Wall or motor mounting
  • Maximum flexibility thanks to modular structure

Dust explosion protection

Explosion protected motors

  • Power ranges: 0.12 - 22 kW
  • Efficiency classes: IE1 and IE2

Gas explosion protection

Explosion protected motors

  • Power ranges: 0.12 - 22 kW
  • Efficiency classes: IE1 and IE2

Arnreiter

Drive systems provide conveying power in grain mill

Explosion-proof NORD drives support the processing of grain and seeds in the mills of Arnreiter Mühle GmbH. They drive conveying and distribution systems reliably and in continuous operation.

Have a look at our video>> :
Application for agricultural Systems at Arnreiter Mühle GmbH.

NorStone

NORD reduces costs with geared motors

NorStone's gravel pit uses NORD drives because they can easily withstand the harsh weather conditions thanks to their special surface finish and can also move heavy loads effortlessly in continuous operation.

SMIL

NORD geared motors for Durance Granulats quarry

SMIL uses NORD drive systems for its new conveyor system in the Durance Granulats quarry. NORD supplied a comprehensive, individually adapted solution for the special requirements of the conveyor belts.

H+E Logistics

Drive systems for conveyor drives passing under London

The London Crossrail extends the London public transport network with a new east-west connection. Not only H+E Logistik GmbH is involved in the construction, but also NORD. In order to transport the heavy "London Clay" out of the drilling shafts, the company relies on NORD drive technology for its conveyor systems.

Chronopost

A thousand drive systems move many thousand parcels

The parcel centre of the French shipping company Chronopost handles around 170,000 parcels per day. Numerous belt conveyors from Budde Fördertechnik GmbH are in use to reliably transport the parcels through the 13,000 m² complex. These are moved by around 1,100 decentralised NORD drives.

BCS Group

Australia's fastest courier sorting facility

The BCS group provides complete solutions to airports and airlines. When Toll IPEC wanted to expand its parcel delivery capacities by building a new cargo sorting plant in Melbourne, the contract was awarded to BCS. BCS in turn commissioned NORD to supply around 1,000 bevel geared motors with decentralised inverters.

Logan Teleflex

Drive systems for the airport industry

Logan Teleflex, a subsidiary of Daifuku Airport Technologies, is an international solution provider for airport baggage handling systems. For a project in the USA, the company needed a decentralised control solution. NORD supplied 100 drive solutions for this project, consisting of geared motor and frequency inverter.

Hamburg Airport

Suitcases on Tour at Hamburg Airport

The capacity of the baggage conveyor system at Hamburg Airport is capable of processing and sorting 8,700 pieces of baggage per hour. In order to guarantee a smooth baggage handling process, intelligent, powerful and highly flexible drive technology is required. NORD is the supplier of this technology.

Krijn Verwijs

Corrosion-resistant drive systems work reliably in salty atmosphere

The processing of shellfish and crustaceans takes place at the Dutch family-owned company Krijn Verwijs B.V. in the immediate vicinity of the North Sea shore in a humid and salty atmosphere. This has long been a problem for the drives. Surface treatment brought relief.

Ambit Projects

Versatile drive systems for the food industry

The English machine manufacturer Ambit Projects equips its plants for washing agricultural products with NORD drive systems. Surface treatment provides optimum protection for their housing against corrosion.

A6045 - Drive Solutions for the Grain Industry


A6045 - Drive Solutions for the Grain Industry
  • Download English
Documentation Details

AS0006 - Drive Solutions for Rotary Feeders


AS0006 - Drive Solutions for Rotary Feeders
  • Download English
Documentation Details

AS0011 - Drive Solutions for Screw Conveyors


AS0011 - Drive Solutions for Screw Conveyors
  • Download English
Documentation Details

AS0010 - Drives for Bucket Elevators


AS0010 - Drives for Bucket Elevators
  • Download English
Documentation Details

AS0304 - Drive Solutions for Belt Conveyors


AS0304 - Drive Solutions for Belt Conveyors
  • Download English
Documentation Details

AS0012 - Drive Solutions for Drag/Chain Conveyors


AS0012 - Drive Solutions for Drag/Chain Conveyors
  • Download English
Documentation Details

G2122 - UNICASE Gear Units & Gear Motors and decentralize drive solutions in explosion proof atmosphere


G2122 - UNICASE Gear Units & Gear Motors and decentralize drive solutions in explosion proof atmosphere
  • Download English
Documentation Details