Inverters for control cabinet installation

Perfect for every application

NORD Inverters for control cabinet installation have a power range of up to 160 kW and thanks to their wide range of functions can be perfectly adapted to all of the customer's applications.

NORD Frequency Inverters already meet the requirements of energy efficiency classification IE2 of the new Ecodesign directive (EU) 2019/1781 (valid from 1st of July 2021).

NORDAC PRO - SK 500P - Frequency Inverter

A single product with many advantages

  • Power range: 0.25 - 5.5 kW, also available up to 22 kW from mid-2022.
  • Protection class: IP20
  • Multi-protocol Ethernet interface
  • USB interface for voltage-free parameterisation
  • Multi-encoder interface for multiple operation

NORD inverters are the solution for drive tasks in numerous applications installed all over the world. Thanks to the integrated PLC, our technology reduces the load on the higher level control system.

Whether you are a machinery manufacturer or a user: our Frequency Inverters are reliably used throughout the world. No matter whether intralogistics applications or general conveyor technology, whether suitcase or bulk goods. General engineering, process and packaging industries also opt on solutions provided by NORD. This is due to the advantages offered by NORD DRIVESYSTEMS. Our Frequency Inverters provide a high degree of performance and safety. Local subsidiaries and distributors on all continents ensure that we are close to our customers at all times, constantly providing high quality. No matter where you are in the world our drives are your solution – we deliver service without long waiting times.

  • alt
  • Produkte, BUS Software, Logos, Raum

    Unique with NORD: bus systems for all applications

    more
  • Frequency inverter in the stage technology

    more
  • Your Drive Solution Supplier

    more

Inverters for control cabinet installation

We have developed the NORDAC PRO family of frequency inverters especially for installation in control cabinets. These inverters are equally suitable for operating synchronous and asynchronous motors and meet all conceivable customer requirements thanks to a wide range of options.

Our inverters for control cabinet installation have a power range from 0.25 to 160 kW and can be extended with optional plug-in modules. Variable cooling concepts ensure optimum heat dissipation.

Why Inverters for control cabinet installation from NORD?

  • High performance
    NORD inverters for control cabinet installation provide high precision torque and speed control.
  • Modular
    The scope of functions can be extended with a wide range of optional modules as required.
  • SafetyNORDAC PRO
    frequency inverters have a comprehensive safety concept for all drive components.
  • PrecisionPosicon
    positioning control not only provides high precision point-to-point positioning of the drive independent of the control unit, but also the possibility of relative positioning of endless loop axes.

High performance with safety: NORD inverters with STO and SS1
We have equipped our NORDAC PRO inverters for control cabinet installation with extensive safety functions. The Safe Torque Off (STO) function switches off the motor torque, e.g. to prevent accidental starting or to initiate an emergency stop. On the other hand, the Safe Stop function (SS1) stops the motor via a secure ramp stop and then activates the STO function.

Download the current product brochure for our NORDAC PRO inverters here.
Download