Frequency Inverters

Find the product for your solution!

NORD ELECTRONIC DRIVESYSTEMS has developed and produced electronic drive technologies at its factory in Aurich since 1984. With our extensive know-how and large production capacity, we offer our customers optimum quality and short delivery times for frequency inverters and motor starters as part of a comprehensive modular range of drive components.

SK 500P - NORDAC PRO - Frequency Inverter

Excellent communication - Intelligent - Future-proof
  • Performance: 0.33 - 7.5 hp
  • Protection class: IP20
  • Integrated multi-protocol Ethernet interface
  • Multi-encoder interface for multiple axis operation
  • Mains voltage-free parameterisation via USB port

SK 250E - NORDAC LINK - Frequency Inverter

Convenient to install
  • Performance: 0.75 - 10 hp
  • Protection class: IP55, IP65
  • Field installation
  • Simple installation and maintenance due to full plug-in capability
  • Free configuration for your application

SK 180E - NORDAC BASE - Frequency Inverter

Economical Operation
  • Performance: 0.33 - 3.0 hp
  • Protection class: IP55, IP66, IP69K
  • Wall or motor installation