UNICASE Helical Gear Motors
Sizes: | 11 |
---|---|
Mounting position: | M1 - M6 |
Ratio: | 1.35 - 14,340.31 : 1 |
Functionality with tradition NORD Helical Gear Units have been produced according to the tried and tested UNICASE principle since the 1980s and are characterised by low maintenance and a long service life.
- Solid shaft gear units
- Foot or flange mounted
- Coaxial gear units
- High efficiency for low operating costs
- Compact design means low space requirements
- Robust grey cast iron housing
- High axial and radial load capacities enable reliable operation
- Quiet running
- Application-specific versions
- Pumps
- Fans
- Intralogistics
- Packaging technology