Food

Reliable and safe drive solutions for the food industry

NORD DRIVESYSTEMS covers a wide range of food industry applications with industry-specific and innovative drive solutions.

We are familiar with your business and your requirements. We prefer long-term collaboration with our customers and partners. You can rely on us! Together with you we will do everything we can to further strengthen your brand’s reputation.

NORD DRIVESYSTEMS provides:

  • Extensive application knowledge and technical support
  • Complete drive solutions from a single source
  • Strong global presence and service
  • Thousands of installed drives in the food and beverage industry
  • Wide range of products with high quality standards
  • Great reliability, economy and service life
  • Recognised production quality compliant with international standards

DuoDrive

Two become one.

  • Power ranges: 0.35 - 1.5 kW
  • Extremely high system efficiency
  • Compact wash-down design
  • Maintenance reduction
  • System solution for simple commissioning and plug & play

IE5+ synchronous motors (TENV)

Efficient. Hygienic. Compact

  • Performance: 0.5 HP - 3 HP
  • Protection class: IP69K
  • Efficiency class: IE5+
  • Optionally available with nsd tupH and IP69K
  • Worldwide approvals and acceptance
  • Compact and hygienic design
  • Constant high efficiency over the entire adjustment range

SK 300P - NORDAC ON/ON+ - frequency inverter

Optimised by focus

  • Powers: Up to 0.95 kW
  • Protection class: IP55, IP66
  • Wall or motor mounting
  • Ethernet communication for integration
  • Plug-and-Play solution for fast commissioning

Smooth synchronous motors

Synchronous motors

  • Performance: 1 HP - 3 HP
  • Efficiency class IE4
  • Global approvals and acceptances

MAXXDRIVE® Parallel Gear Units

Industrial gear units

  • Performance: 2.5 - 8,075 HP
  • Torque range: 132,800 - 2,495,900 lb-in
  • High strength precision-made one-piece housing
  • Modular and flexible design for optimum adaptation to your application
  • Low running noise

NORDAC BASE - SK 180E - Frequency Inverter

Robust surface, maximum service life

  • Power range: 0.25 – 2.2 kW
  • Protection class: IP55, IP66, IP69K
  • Wall or motor mounting
  • Surface treatment (nsd tupH)

NORDAC PRO - SK 500P - Frequency Inverter

A single product with many advantages

  • Power range: 0.25 - 5.5 kW, also available up to 22 kW from mid-2022.
  • Protection class: IP20
  • Multi-protocol Ethernet interface
  • USB interface for voltage-free parameterisation
  • Multi-encoder interface for multiple operation

Baader Group

Sophisticated separation technology

The BAADER Group has been developing separators for the food industry for over 40 years. The product range includes press separators whose tooth chains are driven by robust NORD helical bevel geared motors.

Ambit Projects

Versatile drive systems for the food industry

The English machine manufacturer Ambit Projects equips its plants for washing agricultural products with NORD drive systems. The surface treatment nsd tupH provides optimum protection for their housing against corrosion.

Arnreiter

Drive systems provide conveying power in grain mill

Explosion-proof NORD drives support the processing of grain and seeds in the mills of Arnreiter Mühle GmbH. They drive conveying and distribution systems reliably and in continuous operation.

Zotter

Robust drive systems show their sweet side

The NORD drives reliably and especially safely perform mixing, transporting, filling and more in the Zotter chocolate factory.

Treif food processing

Intelligent cutting

Treif Maschinenbau GmbH is one of the world's leading manufacturers of equipment for cutting food. For a high degree of flexibility, the machine manufacturer relies on drive technology from NORD.

Krijn Verwijs

Corrosion-resistant drive systems work reliably in salty atmosphere

The processing of shellfish and crustaceans takes place at the Dutch family-owned company Krijn Verwijs B.V. in the immediate vicinity of the North Sea shore in a humid and salty atmosphere. This has long been a problem for the drives. The NORD surface treatment nsd tupH brought relief.

Find further information here: