• NORD DRIVESYSTEMS Group - Innovative drive solutions

    NORD has 51 subsidiaries in 36 countries and further sales partners in more than 50 countries. They provide on-site consulting, assembly centres, technical support and customer services.

    More information
  • Frequency Inverter NORDAC PRO

    • Integrated multi-protocol Ethernet interface
    • Multi-encoder interface for multiple axis operation
    • Mains voltage-free parameterisation via USB port

    The SK 500P
  • IE5+ motor

    • The next stage of energy efficiency: IE5+
    • Compact and hygienic design
    • Constant high efficiency over the entire adjustment range

    Acting more energy-efficiently
  • LogiDrive

    • Simple installation in the field thanks to all connections being pluggable
    • Can be individually configured to suit application
    • Networking with all common Bus Systems

    Promote reduction of variants
Marketing

Configure yourself

Select a product group and create a new configuration. The myNORD portal provides quick and practical support for day-to-day work. This simplifies our joint business processes.

Configure now

NORD United Kingdom

NORD in the United Kingdom

NORD services

Thanks to our global service network, we guarantee worldwide service. This includes simple organisation and handling of repairs, spare parts deliveries and on-site support in the customers' country. Your local contacts also take care of your national service needs.

Our services

NORD DRIVESYSTEMS news

NORDAC FLEX: verdaderos todoterrenos para la tecnología de transporte

La serie NORDAC FLEX SK 205E ha sido diseñada, entre otros, para usos en sistemas de transporte de equipajes en aeropuertos o en sistemas de transporte en centros de distribución de paquetes. Este compacto, flexible y eficiente variador de frecuencia ofrece un amplio rango de potencia de hasta 22 kW y permite alcanzar notables ahorros de energía, en especial en las operaciones de carga parcial.

Motor IE5+: fabricado para la industria alimentaria

Con un rendimiento extraordinariamente elevado y un amplio rango de par, NORD DRIVESYSTEMS ha desarrollado un motor ideal para el sector alimentario: el motor IE5+ ofrece el máximo rendimiento y conciencia medioambiental para aplicaciones alimentarias.

Nuevos adaptadores de motor con óptimas características técnicas

Mayores velocidades máximas, una vida útil más prolongada de los rodamientos y la máxima flexibilidad en el diseño del accionamiento: los nuevos adaptadores de motor de NORD ofrecen a los usuarios numerosas ventajas comerciales y logísticas.

NORD Digital Trade Fair

NORD Digital Trade Fair

Digital Event

WELCOME TO THE NORD DIGITAL TRADE FAIR 2021. Discover our digital trade fair booth with an interactive 360° tour. We are looking forward to seeing you!

  • Parcel + Post

  • Smart

  • SIM

  • CeMAT

    CN, Shanghai

    B 2-5

  • Traumberuf IT & TECHNIK

All upcoming trade fairs

Career

There is a wide range of entry opportunities for your career at NORD. Let us develop your individual path to success together.

More information

Solutions

The NORD DRIVESYSTEMS modular system supplies application solutions for more than 100 sectors of industry.

Industries

Intralogistics, Food & Beverage, Bulk Material Handling, Cranes, Steel & Metals, Grain

Systems & Services

LogiDrive, Predictive Maintenance, Corrosion Protection, Productkits, Commissioning-Support, 24/7 emergency service, TCO

References

Customers who already rely on NORD

NORD DRIVESYSTEMS worldwide

NORD DRIVESYSTEMS is represented throughout the world. Find all sites and contact data here – at the Bargteheide headquarters and worldwide.

Find sites