• NORD DRIVESYSTEMS Group - Innovative drive solutions

    NORD has 51 subsidiaries in 36 countries and further sales partners in more than 50 countries. They provide on-site consulting, assembly centres, technical support and customer services.

    More information
  • Frequency Inverter NORDAC PRO

    • Integrated multi-protocol Ethernet interface
    • Multi-encoder interface for multiple axis operation
    • Mains voltage-free parameterisation via USB port

    The SK 500P
  • IE5+ motor

    • The next stage of energy efficiency: IE5+
    • Compact and hygienic design
    • Constant high efficiency over the entire adjustment range

    Acting more energy-efficiently
  • LogiDrive

    • Simple installation in the field thanks to all connections being pluggable
    • Can be individually configured to suit application
    • Networking with all common Bus Systems

    Promote reduction of variants

Configure yourself

Select a product group and create a new configuration. The myNORD portal provides quick and practical support for day-to-day work. This simplifies our joint business processes.

Configure now

NORD Worldwide

NORD Worldwide

NORD DRIVESYSTEMS news

Motor síncrono IE5+: de elevado rendimiento energético, económico y ecológico

Funcionamiento rentable en el rango de la carga parcial: rendimiento excepcional y una amplia gama de pares - NORD DRIVESYSTEMS presenta el IE5+ en un nuevo tamaño. La inversión se amortiza en muy poco tiempo.

Variador descentralizado con plug & play para los rangos de potencia más bajos

Un nuevo miembro de la familia de electrónica de accionamiento descentralizada: el variador de frecuencia NORDAC ON satisface los requisitos especiales de la tecnología de transporte horizontal y conlleva mayores ventajas incluso si se combina con el nuevo motor síncrono IE5+.

Marketing

Declaración de la gerencia sobre la nueva gama de productos de alto rendimiento

Con la nueva gama de productos de alto rendimiento, compuesta por DuoDrive, NORDAC ON/ON+ y los motores síncronos IE5+, NORD anuncia una nueva era en el ámbito de la tecnología de accionamiento, según afirman los socios gerentes Jutta Humbert y Ullrich Küchenmeister.

NORD Digital Trade Fair

NORD Digital Trade Fair

Digital Event

WELCOME TO THE NORD DIGITAL TRADE FAIR 2021. Discover our digital trade fair booth with an interactive 360° tour. We are looking forward to seeing you!

  • Vocatium HL

  • Vocatium HH

  • Palm Expo

  • Technical Achievements

  • CFIA

All upcoming trade fairs

Solutions

The NORD DRIVESYSTEMS modular system supplies application solutions for more than 100 sectors of industry.

Industries

Intralogistics, Food & Beverage, Bulk Material Handling, Cranes, Steel & Metals, Grain

Systems & Services

LogiDrive, Predictive Maintenance, Corrosion Protection, Productkits, Commissioning-Support, 24/7 emergency service, TCO

References

Customers who already rely on NORD

NORD DRIVESYSTEMS worldwide

NORD DRIVESYSTEMS is represented throughout the world. Find all sites and contact data here – at the Bargteheide headquarters and worldwide.

Find sites