Product news

Product news of mechanic and electric drive solutions from NORD DRIVESYSTEMS

Alternative to stainless steel motors for the wash-down area

The new energy-efficient IE5+ motors with nsd tupH surface treatment offer clear advantages for OEMs and end customers in the food and beverage industry. They are clean, durable and easy to clean, providing efficiency on a whole new level and offering advantages in terms of engineering effort and TCO.

Technical innovation in mixing and agitation processes

MAXXDRIVE® industrial gear units are ideally suitable for use in large mixers. With the SAFOMI adapter, NORD is presenting a technical innovation in this application area: a flange with an integrated oil expansion tank, increasing operational reliability and requiring fewer wearing parts.

New names for surface protection

NORD offers a wide range of paint finishes to provide the optimum surface protection for your application and environmental conditions.

These paints now have new designations - the technical properties remain unchanged.

NORDAC PRO SK 500P - Versatile, Networked, Powerful

The new NORDAC PRO family of control cabinet inverters impresses with high levels of functionality, connectivity and modularity. The compact design in book-size format enables space-saving installation incontrol cabinets. Parameterisation can be carried out without an external power supply. Many additional interfaces are available, e.g.:

  • Integrated Industrial Ethernet
  • USB port
  • SD card slot

MAXXDRIVE® XT - The new generation of industrial gear units

The new 2-stage bevel gear units are specially designed for applications which require low-speed ratios in combination with high powers. As standard, the series is equipped with a heavily ribbed UNICASE housing and an integrated axial fan.

  • Torque range: 15,000 - 75,000 Nm
  • Power range: 1,5 – 1,500 kW
  • 7 sizes
  • Optimised housing geometryto achieve maximum thermallimit powers with axial fan
  • Low running noise

Servicing via NORDCON APP

The NORDCON APP, a mobile commissioning and service solution for all NORD drives, has the following advantages:

  • Dashboard-based visualisation for drive monitoring and fault diagnosis
  • Parameterisation with help function and rapid access to parameters
  • Individually configurable oscilloscope function for drive analysis
  • Backup and recovery function for simple handling of drive parameters