My inverter is from NORD!

The new NORDAC LINK

  • Simple installation in the field thanks to all connections being pluggable
  • Can be individually configured to suit application
  • Networking with all common Bus Systems

NORDAC LINK SK 250E

Simple installation in the field thanks to all connections being pluggable; Can be individually configured to suit application; Networking with all common Bus Systems;

Standard Synchronous Motors

Performance: 1,1 - 5,5 kW; Global approvals and acceptances; Efficiency class IE4

NORDBLOC.1 Bevel Gear Motors

Performance: 0,12 - 9,2 kW; Torque range: 50 - 660 Nm