Cranes

Drive solutions for cranes

Cranes are used for the horizontal and vertical movement of loads, i.e. the crane operates in at least two different directions. The drives are electric. Gearboxes with asynchronous motors and frequency converters [Ed P] inverters are used as standard. However, pole-changing asynchronous motors are also still used in parts of the world. Cranes are used in a wide variety of industries. Depending on the industry, the requirements for positioning, start-up and smooth travel for superimposed crane and trolley travel as well as braking processes also increase. Depending on the standard used, this results in the highest demands on the drive systems used. NORD has worldwide experience in the most common standards (Europe: FEM 1.001, FEM 9.511, DIN EN 13135, 15011 and 13001-2; North America: CMAA 70, 74 and ASME-B30.2, B30.3, B30.16, B30.24; India: IS 3177, 4137).

Motoréducteur à arbres parallèles MONOBLOC

Le système compact et performant

  • Performance: 0.16 HP - 268 HP
  • Torque range: 974 lb-inch - 885,075 lb-inch

Réducteurs à couple conique MAXXDRIVE

Réducteurs industriels

  • Performance: 2.5 - 2,850 HP
  • Torque range: 132,800 - 2,301,200 lb-in
  • High strength precision-made one-piece housing
  • Modular and flexible design for optimum adaptation to your application
  • Low running noise

NORDAC FLEX - SK 200E - Variateur de fréquence

Flexibilité accrue et réduction des coûts

  • Power range: 0.25 - 22 kW
  • Protection class: IP55, IP66
  • Wall or motor mounting
  • Maximum flexibility thanks to modular structure

Find further information here: