Motori sincroni IE5+

Efficienti. Igienici. Compatti

  • Performance: 0.5 HP - 3 HP
  • Protection class: IP69K
  • Efficiency class: IE5+
  • Efficiency class: IE5+
  • Worldwide approvals and acceptance

SK 300P - NORDAC ON/ON+ - inverter

Design ottimizzato

  • Powers: Up to 0.95 kW
  • Protection class: IP55, IP66
  • Wall or motor mounting
  • Ethernet communication for integration
  • Plug-and-Play solution for fast commissioning

Inverter NORDAC PRO - SK 500P

Un solo prodotto per tanti vantaggi

  • Power range: 0.25 - 5.5 kW, also available up to 22 kW from mid-2022.
  • Protection class: IP20
  • Multi-protocol Ethernet interface
  • USB interface for voltage-free parameterisation
  • Multi-encoder interface for multiple operation

Inverter NORDAC LINK - SK 250E

Tempi rapidi di installazione e facile manutenzione

  • Power range: 0.37 - 7.5 kW
  • Protection class: IP55, IP65
  • Wall mounting
  • Simple installation and maintenance due to full pluggability
  • Free configuration for your application

Inverter NORDAC FLEX - SK 200E

Più flessibilità, meno costi

  • Power range: 0.25 - 22 kW
  • Protection class: IP55, IP66
  • Wall or motor mounting
  • Maximum flexibility thanks to modular structure

Find further information here: