Software

NORD CON 2.8

NORD CON

NORD CON is a software for controlling and parameterising NORD frequency inverters
With NORD CON, up to 31 frequency inverters can be accessed simultaneously via the integrated RS485 interface. Communication with the frequency inverter is via the serial interface of the PC.

Languages:
英語, ドイツ語
System requirements:
Windows XP, Windows 2000, Windows Vista, Windows 7, Windows 8, Windows 10
Edition Date:
2020/06/26
Release:
2.8
Download:
Start
Back to Overview