UNICASE parallel gear motor

  • Performance: 0.16 HP - 268 HP
  • Torque range: 974 lb-inch - 885,075 lb-in
Sizes: 15
Mounting position: M1, M2, M3, M4, M5, M6

In combination with central or decentralised frequency inverters, parallel shaft geared motors provide ultimate efficiency and economy for a wide range of system solutions. The UNICASE housing concept guarantees long life cycles and low maintenance.

  • Solid and hollow shaft (key, GRIPMAXX™, shrink disc)
  • Bolt-on-, flange- and foot-mounted version and CEMA screw conveyor version
  • Parallel shaft gear units

  • Slim design for space-saving installation
  • Robust grey cast iron housing
  • High efficiency for low operating costs
  • Various bearing concepts guarantee high axial and radial load capacities
  • Quiet running
  • Robust design for long life and easy maintenance
  • Optional: Drywell version for mixers and agitators
  • Cheap to run thanks to low maintenance
  • Application-specific versions

B1000 - マニュアル - ギヤユニットおよびモーター用


B1000 - マニュアル - ギヤユニットおよびモーター用
  • Download 日本語
  • Download 英語
Documentation Details

B2000 - Explosion-protected gear units


B2000 - Explosion-protected gear units
  • Download 日本語
  • Download 英語
Documentation Details

F1300 - 完全な駆動システムをワンソースから


F1300 - 完全な駆動システムをワンソースから
  • Download 日本語
  • Download 英語
Documentation Details

B1000 - マニュアル - ギヤユニットおよびモーター用


B1000 - マニュアル - ギヤユニットおよびモーター用
  • Download 日本語
  • Download 英語
Documentation Details

B2000 - Explosion-protected gear units


B2000 - Explosion-protected gear units
  • Download 日本語
  • Download 英語
Documentation Details

SUCO - SUCO Centrifugal Brakes


SUCO - SUCO Centrifugal Brakes
  • Download 英語
Documentation Details

TI 80_0042 - Tech. Information / Data Sheet - Oil quantity


TI 80_0042 - Tech. Information / Data Sheet - Oil quantity
  • Download 英語
Documentation Details

G1000 Gear Units & Gear Motors IE3 - G1000 Gear Units & Gear motors IE3


G1000 Gear Units & Gear Motors IE3 - G1000 Gear Units & Gear motors IE3
  • Download 英語
Documentation Details

G5000 - Gear Units & Gear Motors IE5+


G5000 - Gear Units & Gear Motors IE5+
  • Download 英語
Documentation Details

TI60-0004 - Super Premium Efficient Motors


TI60-0004 - Super Premium Efficient Motors
  • Download 英語
Documentation Details

A6032 - Drive Solution for Stage Technology


A6032 - Drive Solution for Stage Technology
  • Download 英語
Documentation Details

A6034 - Drive Solutions for the Metals Industry


A6034 - Drive Solutions for the Metals Industry
  • Download 英語
Documentation Details

A6035 - Drive solutions for the crane industry


A6035 - Drive solutions for the crane industry
  • Download 英語
Documentation Details

A6041 - Drive Solutions for Sewage Plants


A6041 - Drive Solutions for Sewage Plants
  • Download 英語
Documentation Details

A6045 - Drive Solutions for the Grain Industry


A6045 - Drive Solutions for the Grain Industry
  • Download 英語
Documentation Details

AS0011 - Drive Solutions for Screw Conveyors


AS0011 - Drive Solutions for Screw Conveyors
  • Download 英語
Documentation Details

AS0012 - Drive Solutions for Drag/Chain Conveyors


AS0012 - Drive Solutions for Drag/Chain Conveyors
  • Download 英語
Documentation Details

AS0013 - Antriebslösung für Taschensorter


AS0013 - Antriebslösung für Taschensorter
  • Download 英語
Documentation Details

AS0014 - Intralogistics - Pallet conveyor technology


AS0014 - Intralogistics - Pallet conveyor technology
  • Download 英語
Documentation Details

AS0306 - Drive Solutions for Circular Blending Beds


AS0306 - Drive Solutions for Circular Blending Beds
  • Download 英語
Documentation Details

CS0003_GIND - Case Study Gondolas in Design


CS0003_GIND - Case Study Gondolas in Design
  • Download 英語
Documentation Details

CS0010_TMCI - Case Study TMCI


CS0010_TMCI - Case Study TMCI
  • Download 英語
Documentation Details

CS0020 - MOPOS Case Study


CS0020 - MOPOS Case Study
  • Download 英語
Documentation Details

CS0031 - Case Study: DTS²


CS0031 - Case Study: DTS²
  • Download 英語
Documentation Details

F1300 - 完全な駆動システムをワンソースから


F1300 - 完全な駆動システムをワンソースから
  • Download 日本語
  • Download 英語
Documentation Details

I8160 - 画像パンフレット


I8160 - 画像パンフレット
  • Download 日本語
  • Download 英語
Documentation Details

PM0008 - Drives for Solar Thermal Solutions


PM0008 - Drives for Solar Thermal Solutions
  • Download 英語
Documentation Details

S4200 - Der Antrieb, Reliable Flexible Internatiional


S4200 - Der Antrieb, Reliable Flexible Internatiional
  • Download 英語
Documentation Details

PL1021_3023 - Parts List - CLINCHER Parallel Shaft Gearboxes


PL1021_3023 - Parts List - CLINCHER Parallel Shaft Gearboxes
  • Download 日本語
  • Download 英語
Documentation Details

PL1080 - Part Lists - Attachment Options


PL1080 - Part Lists - Attachment Options
  • Download 英語
Documentation Details

C010001_4723 - Certificate DIN EN 9001 | ISO 9001 :2015


C010001_4723 - Certificate DIN EN 9001 | ISO 9001 :2015
  • Download 英語
Documentation Details

C020006_3020 - EAC Declaration of conformity of Customs Union – Motors and geared motors – Getriebebau NORD GmbH


C020006_3020 - EAC Declaration of conformity of Customs Union – Motors and geared motors – Getriebebau NORD GmbH
  • Download 英語
Documentation Details

C020007_1319 - Certificate of conformity - motors and gearmotors - Getriebebau NORD GmbH


C020007_1319 - Certificate of conformity - motors and gearmotors - Getriebebau NORD GmbH
  • Download 英語
Documentation Details

C020007_2620 - Download the Certificate of Conformity from NORD Gear Corporation, available in Russian and English


C020007_2620 - Download the Certificate of Conformity from NORD Gear Corporation, available in Russian and English
  • Download 英語
Documentation Details

C020009 Gears RU - Certificate of conformity - gear - NORD Privody Russia


C020009 Gears RU - Certificate of conformity - gear - NORD Privody Russia
  • Download 英語
Documentation Details

C020009 Motors RU - Certificate of conformity - motors and gearmotors - NORD Privody Russia


C020009 Motors RU - Certificate of conformity - motors and gearmotors - NORD Privody Russia
  • Download 英語
Documentation Details

C020018_3018 - EAC Certificate of conformity for explosion proof gearboxes NORD - Zone 1 and 2 - No. 01100


C020018_3018 - EAC Certificate of conformity for explosion proof gearboxes NORD - Zone 1 and 2 - No. 01100
  • Download 英語
Documentation Details

C020019_3018 - EAC Certificate of conformity for explosion proof gearboxes NORD - Zone 22 - No. 01101


C020019_3018 - EAC Certificate of conformity for explosion proof gearboxes NORD - Zone 22 - No. 01101
  • Download 英語
Documentation Details

C020020_3018 - EAC Certificate of conformity for explosion proof motors gearboxes - Zone 21 and 22 - No. 01102


C020020_3018 - EAC Certificate of conformity for explosion proof motors gearboxes - Zone 21 and 22 - No. 01102
  • Download 英語
Documentation Details

C060000 - MFG`s Declaration Within the Meaning of the RoHS Directive


C060000 - MFG`s Declaration Within the Meaning of the RoHS Directive
  • Download 英語
Documentation Details

C411000_3521 - Declaration of Conformity - ATEX 2D+2G| Gear units


C411000_3521 - Declaration of Conformity - ATEX 2D+2G| Gear units
  • Download 英語
Documentation Details

C411A20_2002 - EG-Type Test Certificate - ATEX 2G, 2D| KTR curved-tooth gear couplings


C411A20_2002 - EG-Type Test Certificate - ATEX 2G, 2D| KTR curved-tooth gear couplings
  • Download 英語
Documentation Details

C412000_3521 - Declaration of Conformity - ATEX 3D+3G|Gear units


C412000_3521 - Declaration of Conformity - ATEX 3D+3G|Gear units
  • Download 英語
Documentation Details

Certificate of Conformity: Motors & Gearmotors - NORD Russia - Certificate DIN EN 9001 / ISO 9001:2015 / NORD (China) Power Transmission Co. Ltd.


Certificate of Conformity: Motors & Gearmotors - NORD Russia - Certificate DIN EN 9001 / ISO 9001:2015 / NORD (China) Power Transmission Co. Ltd.
  • Download 英語
Documentation Details

REACH Regulation (EC) 1907/2006 - Manufacturer`s declaration within the meaning of the REACH Regulation


REACH Regulation (EC) 1907/2006 - Manufacturer`s declaration within the meaning of the REACH Regulation
  • Download 英語
Documentation Details