Bulk Material Handling

Drive technology for handling bulk materials

Demanding ambient conditions are common in the bulk goods industry. This includes large temperature fluctuations, abrasive environments, and rough operating conditions. The reliability and cost-effectiveness of NORD solutions for these challenges have proven themselves in the bulk goods industry throughout the world. Full featured NORD drive solutions based on a modular system, consisting of frequency inverter, motor, gear unit, couplings, and brakes are selected as the basis. They are combined with solutions individually developed and designed according to customer requirements.

Worldwide trade fairs for Bulk Material Handling:

Country   Trade Fair City Date Booth
IN Intermat India Mumbai 2024-05-21 - 2024-05-23 hall 1, booth E45-A
DE ACHEMA Frankurt/Main 2024-06-10 - 2024-06-14
ZA Electra Mining Johannesburg 2024-09-02 - 2024-09-06 Hall 6 Booth K26
SE Trä och Teknik Gothenburg 2024-09-03 - 2024-09-06
BR EXPOSIBRAM Belo Horizonte 2024-09-09 - 2024-09-12
ID Mining Indonesia Jakarta 2024-09-11 - 2024-09-14
AU Bulk Handling Melbourne 2024-09-18 - 2024-09-19
PL SYMAS Krakow 2024-10-16 - 2024-10-17
GB BULKEX Warwick 2024-10-17 - 2024-10-18