Meat & Poultry
Reliable drive technology for meat production
In the meat and poultry industries, product reliability and wash-down design are essential for drive systems. Production, processing, and packaging must be faultless from farm-to-fork and animal welfare has absolute priority. These highly perishable goods also require strict hygiene guidelines to protect consumers, while also meeting the performance requirements of each specialised application.
NORD provides smooth body gear units constructed of a single-piece UNICASE aluminum housing, along with versatile electric motors and AC vector drives. All of these components are wash-down ready.
- Power range: 0.35–3.0 kW
- Extremely high system efficiency
- Compact wash-down design
- Maintenance reduction
- System solution for simple commissioning and plug & play
- Performance:
0.5 HP - 3 HP
- Protection class:
IP69K
- Efficiency class: IE5+
- Optionally available with IP69K
- Worldwide approvals and acceptance
- Compact and hygienic design
- Constant high efficiency over the entire adjustment range
- Power range: 0.37 - 3 kW
- Protection class: IP55, IP66, IP69 (in preparation)
- Wall or motor mounting
- Ethernet communication for integration
- Plug-and-Play solution for fast commissioning
- Performance:
0.16 HP - 12.5 HP
- Torque range:
443 lb-inch - 5,842 lb-in
- Performance:
0.16 HP - 50 HP
- Torque range:
266 lb-inch - 29,207 lb-in
- Performance:
0.16 HP - 5.5 HP
- Torque range:
186 lb-inch - 3,780 lb-in
- Performance:
0.16 HP - 268 HP
- Torque range:
974 lb-inch - 885,075 lb-in
- Performance:
0.16 HP - 3 HP
- Global approvals and acceptances
- Protection class:
IP20
- Power range: 0.25 - 22 kW
- Protection class: IP20
- Multi-protocol Ethernet interface
- USB interface for voltage-free parameterisation
- Multi-encoder interface for multiple axis operation
- Power range: 0.25 – 2.2 kW
- Protection class: IP55, IP66
- Wall or motor mounting
Find further information here: