Energy Efficient Drives

Energy consumption of Electric Drive Units

In industrial applications, Electric Drive Units are responsible for between 30% and 40% of all electrical energy generated. Optimisation of efficiency for the entire drive system including the application/process is a significant factor – the potential is typically about 30% to 60%.

Find further information here: