Преобразователи частоты NORDAC BASE - SK 180E
Компактная конструкция привода, важнейшие приводные функции
The NORDAC BASE is NORD's economical drive solution for the decentralised drive technology sector. With the NORDAC BASE, you get a frequency inverter with a robust design that has been specially developed for simple drive solutions and low-cost installation outside the control cabinet.
- Power range: 0.25 – 2.2 kW
- Single-phase 110 - 120 V, 1/3-phase 200 - 240 V, 3-phase 380 - 500 V
- Protection class: IP55, IP66
- ATEX zone 22 3D
- Motor-mounted, wall-mounted
- SK CU4, SK TU4 plug-in control modules
- SK CU4, SK TU4 extension modules
- 3x Digital In, 3x Digtal Out, 2 x Analogue In
- Optional In/Out extension
- Ethernet interface can be extended for each option module
- Parameter structure compatible with all NORD frequency inverters
- Parameterisation via plug-in control module, NORDCON software tool or app
- 4 parameter sets which can be switched online
- PLC-functionality for drive-related functions
- V/f control, current vector control in open-loop and closed-loop mode
- Integrated line filter