Elektronika pohonov

Frekvenčné meniče a motorové spúšťače

Frekvenčné meniče a motorové spúšťače od spoločnosti NORD DRIVESYSTEMS sú k dispozícii ako centralizované riešenia pre inštaláciu do rozvádzačov alebo ako decentralizované verzie pre použitie v teréne. Sami sa rozhodnite, čo je pre vašu aplikáciu najlepšie.

NORD's innovative drive technology range

NORD's innovative drive technology range can be configured to match almost all applications. As a drives applications expert NORD cooperates with customers all over the world to provide solutions that are perfectly matched to their requirements.

Scalable functions for every drive application. For decades, NORD DRIVESYSTEMS have been offering its global customers inverters for control cabinet installation as well as decentralised drive technology.

NORD drive solutions offer customers a high degree of performance and safety, regardless of whether the inverter is installed in the control cabinet or as a decentralised drive system.

In both cases, the drive electronics is characterised by its scalable functionality, ease of installation, and high precision regulation.

The PLC integrated in the NORD decentralised drives enables the customer to design modular and autonomous production systems. The NORD CON tools simplify the entire installation process and allow for easy adjustment and operation of the technology. With optimised cabling, users can save system costs. Our drive solutions are designed for operation with asynchronous and synchronous motors.

A Modular System – Many Advantages

Thanks to its scalable functions, NORD's modular system can be perfectly matched for every drive task. Our drive electronics supports all common bus systems and communicates with all controllers. The POSICON positioning control offers the user an integrated positioning and synchronisation mode. Functional safety is integrated thanks to STO and SS1. NORD frequency inverters also offer integrated brake rectifiers for motor brake control. An energy saving function for partial load operation as well as operating and parameter set-up tools plus a simple parameter structure complete the possibilities of our modular system.

NORDCON APP

    Dashboard-based visualisation for drive monitoring and fault diagnosis, Parameterisation with Help function and rapid access to parameters, Oscilloscope function

Electronic drive technology

Frequency inverters and motor starters from NORD
Our electronic drive technology can be flexibly adapted to any application. It is also quick to install, easy to operate and is compatible with all common bus systems and controllers.

NORD frequency inverters and motor starters are ideal both for centralised operation in a control cabinet as well as for decentralised, fully integrated use directly on the motor. The inverters are Industry 4.0 ready, can be networked and with the internal PLC enable pre-processing of internal status data or data from externally connected sensors. This enables remote status monitoring.

Reasons for buying NORD frequency inverters

  • Flexibility
    Our inverters communicate via all common bus systems and can be simply integrated into any system design. Their functions and options can be extended and can therefore be integrated into almost any system or machine.
  • Safety
    The frequency inverters provide extensive integrated safety and monitoring functions.
  • Global
    As a NORD customer you benefit from a wide range of services, e.g. global support for planning and commissioning of your system as well as sales partners on all continents.

Our frequency inverters: Intelligent and easy to connect
Frequency inverters from NORD DRIVESYSTEMS are equipped with powerful processors and provide optimum control precision. Integration of the inverter into various control architectures is guaranteed by a wide variety of different communication interfaces.
A great advantage for process quality is the intelligence of the systems: With the aid of the integrated PLC, the inverters can respond autonomously to changes and remedy faults independently from the system controller.
See how our frequency inverters enable the high efficiency operation of filter systems for the beverage industry:
More information

NORD motor starters: Quick and robust starting aids
Freely configurable and simple to install: Our NORDAC motor starters. These systems enable fully electronic, wear-free starting and are equipped with a reversing function. Motor starters from the NORDAC START series are equipped with extensive safety devices, e.g. internal motor protection and a brake rectifier to control the motor brake. Installation of a motor protection switch is therefore eliminated.

Thanks to their built-in potentiometer, NORDAC START motor starters can be rapidly commissioned and are also equipped with a DIP switch for configuration.

Our motor starters from the NORDAC LINK series can be integrated into various field bus systems. Within the NORDAC LINK family we also offer a corresponding frequency inverter with integrated PLC, which optimally provides functions close to the drive.

Would you like to find out more about NORDAC LINK motor starters?
Click here