Belt Conveyors
Belt conveyors are used for higher capacity, long distance and single outlet conveying at low horsepower with static material on the belt for horizontal and/or inclined transportation of material. NORD DRIVESYSTEMS offers a wide range of 2 stage bevel geared motors to achieve fast belt speeds.
- Hydraulic couplings or inverter for soft start
- Back stop option to prevent material flow back
- Special sealing solutions
- Shrink disc for easy fixation
- Torque console, torque arms

Bucket Elevators
Bucket Elevators are used for vertical transport of bulk materials. NORD DRIVESYSTEMS povides flexible solutions for even high-torque applications.
- Back stop option to prevent material flow back
- Auxiliary drive with overrunning clutch and incremental encoder available for maintenance mode
- Special sealing solutions
- Hydraulic couplings or inverter for soft start
- Swing base
- Direct or IEC mounted motors

Screw Conveyors
Screw conveyors hold a screw in between bearings, which rotates in a housing and thereby transports the material. Over a specific distance, the bulk material conveyed in horizontal, inclined or vertical direction can be accurately metered through the case. NORD DRIVESYSTEMS offers energy-efficient, reliable drive solutions that are easy to install.
- UNICASE® reducer housings
- Special shaft sealings for every environment
- Easy mounting and removal
- Eliminates the need for top motor mounting, pulleys and belts

Drag Conveyors
Drag Conveyors can be used to meter or transport bulk materials from one process to another. Flexible design allows to adopt to nearly every plant layout. They are ideal for handling dry, free-flowing materials in a fully closed design with safety and environmental advantages. Benefits of the drag conveyor include minimal product abrasion during conveying and require less horsepower per volume of material than other types of conveyors. NORD DRIVESYSTEMS‘ compact and versatile design fits almost any plant layout.
- Foot, shaft, or flange-mounted
- UNICASE® cast iron housing
- AUTOVENTTM helps prevent bearing and gear damage
- 90.1 Helical bevel geared motors offer infinite-life gears & high permissible radial forces
- Parallel shaft geared motor as an alternative in limited space
UNICASE kužeľočelné elektroprevodovky
Výkonné a osvedčené
MAXXDRIVE® ploché prevodovky
Priemyselné prevodovky
MAXXDRIVE® XT kužeľočelné prevodovky
Priemyselné prevodovky
NORDBLOC.1® kužeľočelné elektroprevodovky
Výkon a prevedenie
UNIVERSAL SI závitovkové prevodovky
Modulárne a flexibilné
NORDAC FLEX - SK 200E - Frekvenčný menič
Väčšia flexibilita, nižšie náklady
NORDAC PRO - SK 500E - menič frekvencie
Vysoká funkčnosť, plný výkon
Ochrana pred výbuchom prachu
Motory do výbušných prostredí
Ochrana pred výbuchom plynu
Motory do výbušných prostredí
Have a look at our
video>>
:
Application for agricultural Systems at Arnreiter Mühle GmbH.