Catalogs

Constant Speed Drives - IE2 60Hz, Metric

G1000_60Hz metric

Catalog for fixed speed gear units and geared motors with energy efficiency class IE3 (60 Hz, metric), e.g.
- Helical gear units / Helical gearmotors
- Parallel shaft gear units / Parallel shaft gearmotors
- Helical worm gear units / Helical worm gearmotors
- Bevel gear units / Bevel gearmotors

Download PDF
Portugese
English

Products

SK02, SK03, SK11E, SK12, SK13, SK21E, SK22, SK23, SK31E, SK32, SK33N, SK41E, SK42, SK43N, SK51E, SK52, SK53, SK62, SK63, SK72, SK73, SK82, SK83, SK92, SK93, SK102, SK103

SK072.1, SK172.1, SK372.1, SK373.1, SK572.1, SK573.1, SK672.1, SK673.1, SK772.1, SK773.1, SK872.1, SK873.1, SK972.1, SK973.1

SK1282, SK2282, SK2382, SK3282, SK3382, SK4282, SK4382, SK5282, SK5382, SKSK6282, SK6382, SK7282, SK7382, SK8282, SK8382, SK9282, SK9382, SK10282, SK10382, SK11282, SK11382, SK12382

SK9012.1, SK9013.1, SK9016.1, SK9017.1, SK9022.1, SK9023.1, SK9032.1, SK9033.1, SK9042.1, SK9043.1, SK9052.1, SK9053.1, SK9072.1, SK9082.1, SK9086.1, SK9092.1, SK9096.1, SK92072.1, SK92172.1, SK92372.1, SK92672.1, SK92772.1, SK93072.1, SK93172.1, SK93372.1, SK93672.1, SK93772.1

SK02050, SK13050, SK12063, SK13063, SK12080, SK13080, SK32100, SK33100, SK42125, SK43125