Catalogs

Constant Speeds - 50Hz, metric

G1000_IE2_50 Hz

Catalog for gear units and geared motors with constant speed for the energy efficiency class IE2 (50 Hz, metric)

Download PDF
Chinese
English
German
French
Download PDF
Spanish
Polish
Czech
Hungarian

Products

- Helical Inline Gear Units / Helical Inline Gearmotors
- Parallel Shaft Gear Units / Parallel Shaft Gearmotors
- Helical-Bevel Gear Units / Helical-Bevel Gearmotors
- Worm Gear Units / Worm Gearmotors
SK02, SK03, SK11E, SK12, SK13, SK21E, SK22, SK23, SK31E, SK32, SK33N, SK41E, SK42, SK43, SK51E, SK52, SK53, SK62, SK63, SK72, SK73, SK82, SK83, SK92, SK93, SK102, SK103

SK0182NB, SK0282NB, SK1282, SK1382NB, SK2282, SK2382, SK3282, SK3382, SK4282, SK4382, SK5282, SK5382, SKSK6282, SK6382, SK7282, SK7382, SK8282, SK8382, SK9282, SK9382, SK10282, SK10382, SK11282, SK11382, SK12382

SK9012.1, SK9013.1, SK9016.1, SK9017.1, SK9022.1, SK9023.1, SK9032.1, SK9033.1, SK9042.1, SK9043.1, SK9052.1, SK9053.1, SK9072.1, SK9082.1, SK9086.1, SK9092.1, SK9096.1, SK92072, SK92172, SK92372, SK92672, SK92772

SK02040, SK02050, SK13050, SK12063, SK13063, SK12080, SK13080, SK32100, SK33100, SK42125, SK43125