NORD DRIVESYSTEMS

Partners in motion

NORD Gear Corporation is one of the world's leading manufacturers of drive technology for mechanical and electronic solutions. The range of products includes constant speed reducers , electric motors , industrial gear units , and motor starters and AC Vector drives for cabinet mount and distributed control.

News and Announcements

Twitter LinkedIn YouTube

NORD DRIVESYSTEMS to Host Four Product Demonstrations with Live Q&A at PACK EXPO Connects Virtual Event

2020-10-14

New products include condition monitoring for predictive maintenance and IE5+ Ultra-Premium High Efficiency synchronous motors.


NORD Smooth Body Gear Units and nsd tupH Sealed Surface Conversion Pave a New Way for Food Processing and Extreme Environment Drive Systems

2020-09-29

Washdown-ready smooth body gear units, motors, and variable frequency drives bring an innovative alternative to expensive, bulky stainless steel, while nsd tupH provides these units with even greater protection for food manufacturing and other strictly regulated industries.

MAXXDRIVE® XT Industrial Gear Units – Powerful Drive Units for Heavy-Duty Conveyor Belts

2020-09-15

Two-stage MAXXDRIVE XT right-angle gear units from NORD are ideal for belt conveyor systems in heavy-duty applications such as the bulk material and mining industries. Available in seven case sizes, these rugged units provide powers from 50 – 1500 HP, output torques between 130,000 – 600,000 lb-in., and speed ratios from 6:03 – 22.4:1. They can also cover ratios up to 30,000:1 when paired with an auxiliary primary stage gear unit.

NORD DRIVESYSTEMS Offers Variable Frequency Drives from 0.33 to 200 HP

2020-08-25

Full line of drive electronics provides exceptional flexibility with a wide range of customization options.

NORD Offers New Technical Innovation for Mixing and Agitating Processes

2020-08-11

MAXXDRIVE® industrial gear units provide an ideal solution for specialized applications.

Trade Show Updates

Trade Show Updates

Due to the COVID-19 pandemic, there have been many cancellations and postponements with our global exhibitions. Please refer to our trade show page for the most up-to-date show schedule.


inter airport China

2020-10-28 – 2020-10-30

Shanghai, China
The exhibition was cancelled

CeMat

2020-11-03 – 2020-11-06

Shanghai, China

bauma CONEXPO

2020-11-03 – 2020-11-06

New Delhi, India
The exhibition was cancelled