Control cabinet inverters

Perfect for every application

NORD control cabinet inverters have a power range of up to 215 HP and thanks to their wide range of functionality can be perfectly adapted to many customer applications.

NORDAC PRO VFD - SK 500P

Excellent Communication - Intelligent - Future-Ready

  • Performance: 0,33 - 7,5 HP
  • Protection Class: IP20
  • Integrated multi-protocol Ethernet interface
  • Multi-encoder interface for multiple axis operation
  • AC lines voltage-free parameterization via USB port

NORD variable frequency drives are the solution for drive tasks in numerous applications all over the world. Thanks to the integrated PLC, our technology reduces the load on the higher level control system.

NORD AC vector drives are relied on throughout the world by machine manufacturers and end users alike. Many industries including distribution, parcel & post, general conveying, airport, bulk material handling, general engineering, packaging, and more opt for solutions provided by NORD. This is due to the advantages offered by NORD DRIVESYSTEMS. Our AC vector drives provide a high degree of performance and safety. Local subsidiaries and distributors throughout the world ensure that we are close to our customers at all times, consistently providing high quality products and prompt service. No matter where you are in the world, our drives are your solution.

Inverters for control cabinet installation

We have developed the NORDAC PRO family of frequency inverters specifically for installation in control cabinets. These inverters are equally suitable for operating synchronous and asynchronous motors and meet all customer requirements thanks to a wide range of custom options.

Our inverters for control cabinet installation have a power range from 0.33 to 215 HP and can be customized with optional plug-in modules. Variable cooling solutions ensure optimum heat dissipation.

Why control cabinet inverters from NORD?

  • High performance
    NORD inverters for control cabinet installation provide high precision speed control.
  • Modular
    The scope of functionality can be extended with a wide range of optional modules.
  • SafetyNORDAC PRO
    frequency inverters have a comprehensive safety concept for all drive components.
  • PrecisionPosicon
    positioning control not only provides high precision point-to-point positioning of the drive independent of the control unit, but also the possibility of relative positioning of endless loop axes.

High performance with safety: NORD inverters with STO and SS1
We have equipped our NORDAC PRO inverters for control cabinet installation with extensive safety functions. The Safe Torque Off (STO) function switches off the motor torque, e.g. to prevent accidental starting or to initiate an emergency stop. On the other hand, the Safe Stop function (SS1) stops the motor via a secure ramp stop and then activates the STO function.

Download the current product brochure for our NORDAC PRO inverters here.
Download