SK 180E AC vector drive

Economical Operation

  • Performance: 0.33 - 3.0 HP
  • Protection class: IP55, IP66, IP69K
  • Wall or motor installation
Voltage: 1~110-120V / 1/3~200-240V / 3~380-500V
Control terminals: 3x DI / 3x DO / 2 x AIN

The NORDAC BASE is NORD's economical drive solution for the Decentralised Frequency Inverter Technology sector. With the NORDAC BASE you obtain technology with a robust design that was specially developed for simple drive solutions for installation outside the control cabinet at little cost.

  • Flexible decentralised installation outside of the control cabinet

  • Robust design
  • Economical drive solution for simple tasks
  • High precision regulation with current vector control
  • 4-quadrant operation (1,5 / 2,2kW)
  • PLC functionality for functions close to the drive unit (PLC on Board)
  • Energy-saving function for partial load operation
  • Control and parameterisation tools and simple parameter structure
  • Integrated line filter for compliance with EMC regulations
  • Operation of synchronous and asynchronous motors
  • Control and closed loop regulation

  • Intralogistics
  • General material handling
  • Packaging industry
  • Food industry
  • Pump applications

  • AS Interface
  • CANopen
  • DeviceNet
  • InterBus
  • PROFIBUS DP
  • POWERLINK
  • EtherCAT
  • Ethernet/IP
  • PROFINET IO

NORD CON

NORD CON

NORD CON

NORD CON

Fieldbus Files