SK 200E - AC Vector Drive

Easy to install

  • frequency inverter 200E NORDAC FLEX Antrieb Frequenzumrichter 200E NORDAC FLEX Antrieb
  • Frequency Inverter SK 200E presentation case Frequenzumrichter SK 200E Präsentationskoffer
  • frequency inverter 200E NORDAC FLEX Antrieb Frequenzumrichter 200E NORDAC FLEX Antrieb
  • Frequency Inverter SK 200E presentation case Frequenzumrichter SK 200E Präsentationskoffer
  • frequency-inverters 200E NORDAC FLEX Motor Frequenzumrichter 200E NORDAC FLEX Motor
  • Performance: 0.33 - 30 hp
  • Protection class: IP55, IP66
  • Wall or motor installation
Voltage: 1 ~110-120V / 1/3~200-240V / 3~380-500V
Control terminals: 3-4x DI (type dependent) / 1-2x DO (type dependent) / 1-2x AIN (type dependent) / 1x AOUT / Optionally extendible with TU-4 module
Encoder interfaces: HTL / CANopen

Features

Flexible to install, easy to service. The NORDAC FLEX is our most flexible inverter that can be tailored to any customer application by means of scalable functions. Installing and servicing the SK 200E can be carried out quickly and reliably because of its extensive plug-in capability and the easy parameter transfer via EEPROM memory.

  • Motor-mounted
  • Installation outside of the control cabinet

  • High precision regulation with current vector control
  • 4-quadrant operation
  • Integrated brake rectifier for motor brake control
  • PLC functionality for functions close to the drive unit (PLC on Board)
  • Energy-saving function for partial load operation
  • Control and parameterisation tools and simple parameter structure
  • Integrated line filter for compliance with EMC regulations
  • Operation of synchronous and asynchronous motors
  • Control and closed loop regulation
  • POSICON - integrated positioning mode and synchronisation
  • STO and SS1 – integrated functional safety
  • Hoist and lifting gear functionality

  • Intralogistics
  • General material handling
  • Packaging industry
  • Food industry
  • Pump applications

  • Field bus protocols
  • AS Interface
  • CANopen
  • DeviceNet
  • PROFIBUS DP
  • Ethernet-based bus systems
  • POWERLINK
  • EtherCAT
  • Ethernet/IP
  • PROFINET IO

NORD CON

NORD CON

Direct Access

NORD CON

NORD CON

Fieldbus Files

NORD EPLAN MACROS

NORD EPLAN MACROS

Symach Palletizer

Dynamic Palletization

Palletizing machines have a key function in production and distribution processes. They have to function smoothly to prevent product flow hold-ups, and they have to be adaptable to different goods and applications.

Hamburg Airport

Suitcases on parade at Hamburg Airport

There are several miles of conveyor belts at Hamburg Airport. In the luggage processing area, these conveyors are responsible for a combination of feeding, holding and sorting. An efficient organization of transport and storage is essential. The reliability of the conveyor system and the prevention of breakdowns ensured by powerful drive technology has top priority.