Two-Stage Helical Bevel Gear Units

Performance and Design

  • Performance: 0.16 HP - 12.5 HP
  • Torque range: 443 lb-inch - 5,842 lb-inch
Sizes: 6
Ratio: 3,03 - 70

Two-stage helical bevel gear units are an innovative NORD design made from high-strength aluminum alloy. Thanks to their inherent wash-down surface protection, these gear units are well suited for conveyor applications in extreme environments such as food industry applications.

  • Solid and hollow shafts (key, GRIPMAXX™, shrink disc)
  • Standard version: SK 92.1: Foot/B14 flange with optional B5 flange and torque support. SK 93.1: B14 flange with optional B5 flange and foot mounting
  • Angled gear units

  • Aluminum housing version for low weight
  • High efficiency for low operating costs
  • Innovative design enables rapid cleaning and reduced weight
  • High axial and radial load capacities enable safe operation
  • Quiet running
  • Large speed range
  • nsd tupH™ version possible
  • Application-specific versions