DuoDrive Two Become One Performance: 0,5 - 2 HP Torque range: 700 lb-in Extremely high system efficiency Compact wash-down design Maintenance reduction System solution and simple commissioning via plug-andplay Torque up to 80 Nm Efficiency up to 92% Market-compatible connection dimensions for simple replacement