UNICASE™ helical bevel gearmotor

Powerful and Proven

  • Performance: 0.16 HP - 268 HP
  • Torque range: 1,593 lb-inch - 442,537 lb-inch
Sizes: 11
Ratio: 8,04 - 13432,68

Helical bevel gearmotors with the tried and tested UNICASE™ housing principle offer security, as they need little maintenance and have long life cycles. UNICASE™ helical bevel gear units are available in various versions and sizes, especially suitable for your application.

  • Solid and hollow shaft (key, GRIPMAXX™, shrink disc)
  • Bolt-on-, flange- and foot-mounted varients
  • Angled gear units

  • High efficiency for low operating costs
  • Robust design for long life and easy maintenance
  • Cheap to run thanks to low maintenance
  • Robust gray cast iron housing
  • Various bearing concepts guarantee high axial and radial load capacities
  • Application-specific versions

GinD Gondolas

Metered Moving

Góndolas in Design, S.L. develops and manufactures custom systems for the maintenance and cleaning of building façades. Innovative gondola systems have many requirements and challenges. Drive tehcnology supplied by NORD is responsible for lifting, rotating and precisely positioning the gondola system for the cleaning of building facades. In this example, an SK 500E AC vector drive is responsible for many of these tasks.

STROS Hoists

Custom Drive Solutions for Construction Hoists

The Czech construction hoist manufacturer, STROS, serves customers around the world. NORD drive systems for STROS construction hoists comprise of three bevel gearmotors with external brake resistors equipped with an SK 500E control cabinet AC vector drive with lifting gear functionality that is responsible for soft starting and braking for high positioning accuracy.

ElectroMech

Drive Solutions for Access Shafts

The conveyor technology specialist, ElectroMech, is India's biggest crane system manufacturer and offers solutions for various industrial manufacturing applications and for infrastructure projects. The company produces a wide range of lifting equipment and cranes. Precisely synchronized, robust, NORD drives with AC vector drives installed in control cabinets move the lifting equipment to raise and lower supply platforms.