Helical Inline

  • Performance: 0.16 - 200 HP
  • Torque range: 88 - 230,000 lb-in
Sizes: 11
Mounting position: M1 - M6
Ratio: 1.35 - 14,340.31 : 1

Timeless design with unmatched reliability. NORD helical inline units have been constructed according to the UNICASE principle since the 1980s. This design features a torsionally rigid one-piece cast iron housing, precise gear & shaft alignments, superior dependability and low maintenance.

  • Solid shaft design
  • Footed, flanged or foot/flange mounting designs available
  • Inline gear units

  • Compact, space saving design
  • Torsionally rigid, high strength cast iron housing
  • High axial and radial load bearing capacity
  • Quiet Operation
  • Application Specific Solutions

  • Pumps
  • Fans
  • Intralogistics
  • Packaging technology