UNICASE™ worm gear units

Quiet and Powerful

  • Performance: 0.16 HP - 20 HP
  • Torque range: 823 lb-inch - 27,066 lb-inch
Sizes: 6
Ratio: 4,40 - 7095,12

NEW: The new size 71 smooth surface motors are available in three power classes: 1 HP, 2 HP and 3 HP. IE3 efficiency level guarantees resource-saving operation. Thanks to their aluminum housing (protection class IP66), the motors are inherently protected against corrosion.

  • Hollow and solid shaft gear units
  • Bolt-on-, flange- and foot-mounted versions
  • Angled gear units

  • Soft and quiet running
  • High overload capacity
  • Robust design for long life and easy maintenance
  • High axial and radial load capacities enable safe operation
  • Robust gray cast iron housing
  • Application-specific versions