Clincher Shaft Mount

  • Performance: 0.16 - 250 HP
  • Torque range: 974 - 680,200 lb-in
Sizes: 15
Mounting position: M1 - M6
Ratio: 4.03 - 15,685.03 : 1

When combined with NORD motors and drive electronics, parallel shaft gearmotors provide a wide range of energy efficient, space saving solutions. The torsionally rigid UNICASE housing provides unmatched service life with minimal maintenance requirements.

  • Solid or hollow shaft (keyed, Gripmaxx and Shrink Disc) designs
  • Shaft mount, bolt-on B5 flange, footed and CEMA standard screw conveyor mounting designs available
  • Parallel shaft gear units

  • Slim design for space-saving installation
  • Torsionally rigid cast iron housing
  • Low maintenance design and efficient gearing reduces operating costs
  • Heavy duty bearing and spread bearing/flange mount designs available to provide increased load capacity and extended service life.
  • Quiet operation
  • optional oil-safe dry cavity or drywell designs ideal for mixers and agitators.
  • Shrink Disc and Gripmaxx keyless hollow bore solutions available
  • Application Specific Solutions

  • Agitators & Mixers
  • Bulk material conveyors
  • Cranes
  • Screw Conveyors
  • Travel Drives

Symach Palletizer

Dynamic Palletization

Palletizing machines have a key function in production and distribution processes. They have to function smoothly to prevent product flow hold-ups, and they have to be adaptable to different goods and applications.

ElectroMech

Drive Solutions for Access Shafts

The conveyor technology specialist, ElectroMech, is India's biggest crane system manufacturer and offers solutions for various industrial manufacturing applications and for infrastructure projects. The company produces a wide range of lifting equipment and cranes. Precisely synchronized, robust, NORD drives with AC vector drives installed in control cabinets move the lifting equipment to raise and lower supply platforms.