Standard Helical Gear Unit

The Proven Classic

  • Performance: 0.16 HP - 10 HP
  • Torque range: 443 lb-inch - 6,195 lb-inch
Sizes: 6
Ratio: 1,92 - 488,07

The standard helical gear unit’s design meets the basic requirements for the performance of gear units and gearmotors and, among other areas, can be used in intralogistics.

  • Solid shaft gear units
  • Foot- or flange-mounted
  • Coaxial gear units

  • Robust gray cast iron housing
  • Application-specific configurations