Skip to main content
NORD Drivesystems
United States | US
Contact
Where to Buy
Contact
Sign in
0
Cart
0,00
Cart
total
There are currently no products in your cart.
×
Products
back
Products
Gear Drives
back
Gear Drives
Helical Inline Gear Motors
back
Helical Inline Gear Motors
Helical Inline
NORDBLOC ®.1
Parallel Shaft Gear Motors
back
Parallel Shaft Gear Motors
Clincher Shaft Mount
Helical Bevel Gear Motors
back
Helical Bevel Gear Motors
Helical Bevel
2-Stage Helical Bevel
Worm Gear Motors
back
Worm Gear Motors
Helical Worm
FLEXBLOC® UNIVERSAL Worm
SMI Worm
Variable Speed
back
Variable Speed
Titan Belt Drives
MAXXDRIVE®
back
MAXXDRIVE®
MAXXDRIVE® Helical Bevel Industrial Gear Unit
NEW
back
MAXXDRIVE® Helical Bevel Industrial Gear Unit
MAXXDRIVE XT right-angled gear units
MAXXDRIVE Helical-bevel gear units
MAXXDRIVE® Helical Parallel Industrial Gear Unit
back
MAXXDRIVE® Helical Parallel Industrial Gear Unit
MAXXDRIVE Helical gear units
Motors
back
Motors
Asynchronous AC Electric Motors
back
Asynchronous AC Electric Motors
Universal Motors
Three Phase Motors
Switchable Pole Motors
Single Phase Motors
Smooth Motors
Synchronous AC Motors
NEW
back
Synchronous AC Motors
IE5+ Synchronous Motors
Smooth Motors Synchron
Standard Motors Synchron
Explosion Proof Motors
back
Explosion Proof Motors
Drive Electronics
back
Drive Electronics
Drive Electronics
NEW
back
Drive Electronics
NORDAC PRO SK 500P
SK 500E - AC Vector Drive
Decentralized Drive Solutions
back
Decentralized Drive Solutions
SK 250E - NORDAC LINK - Frequency inverter
SK 200E - AC Vector Drive
SK 180E AC vector drive
SK 155E - NORDAC LINK - Motor Starter
SK 135E - Motor Starter
Motor Efficiency Classes
back
Motor Efficiency Classes
Country Regulations
EISA 2014 Expansion Ruling
Solutions
back
Solutions
Industries
back
Industries
Intralogistics
back
Intralogistics
Parcel Distribution Centers
Airport Technology
Warehouse Logistics
Food & Beverage
back
Food & Beverage
Food
Beverage
Meat
Dairy
Bakery
Fish & Seafood
Grain
Bulk Material Handling
back
Bulk Material Handling
Stockyard Systems
Loading/Unloading Systems
Conveyors & Conveying Equipment
Weighing & Dosing Systems
Cranes
Steel & Metals
Systems & Services
back
Systems & Services
Systems
back
Systems
LogiDrive
Predictive Maintenance
Corrosion Protection
Product Kits
Services
back
Services
Commissioning-Support
24/7 Emergency Service
Total Cost of Ownership (TCO)
References
back
References
Food & Beverage
back
Food & Beverage
Baader
AMBIT
MOPOS
Octopi Brewery
Arnreiter
Zotter
TMCI
Treif
Forst Brewery
Krijn Verwijs
G. C. Evans
Wild Goose Canning
fine lady bakery
Intralogistics & Airport
back
Intralogistics & Airport
Hamburg Airport
BCS
Gepäclförderer USA
Chronopost
Steel & Metals
back
Steel & Metals
SMS Meer
Comeco
Bulk Material Handling & Mineral Processing
back
Bulk Material Handling & Mineral Processing
SMIL
NorStone
WISCO
H+E Logistik
Other Markets
back
Other Markets
Linthal
Legg
Torresol
Electromech
STROS
GinD
Ekato
ONAS
Theater Duisburg
dhp technology
Symach
Celi Invest
Blackmer
Documentation
back
Documentation
Manuals
Catalogs
Flyers & Brochures
Spare Parts
Software
back
Software
NORDCON
NORDCON APP
NORDAC Options
EPLAN Makros
TIA Portal
Sistema
S7 Baustein
Drawings
Certificates
Forms
back
Forms
Terms and Conditions
Terms of Use
Jobs
back
Jobs
Company Culture
Benefits
Training & Development
Employee Safety
Internal Promotions
Tuition Reimbursement
Internships
Summer Help Program
Wellness Program
Search Jobs
Contact Us
Covid 19 protection
Company
back
Company
News Archives
back
News Archives
Videos
Trade Shows
NORD Gear USA
back
NORD Gear USA
Facilities
back
Facilities
Waunakee
Corona
Charlotte
Distributors
Fun Facts
Leadership
About Us
back
About Us
NORD DRIVESYSTEMS
Company History
Quality & Service
Innovative Products
Worldwide Assembly
Terms of Business
Production
Where to Buy
Partner with NORD
Service
back
Service
Presales
back
Presales
myNORD
Product Training
Project Development Technology
Project Development Logistics
Documentation
Aftersales
back
Aftersales
Installation and Commissioning
Maintenance and Status Monitoring
Endoscopic Status Monitoring
Repairs and Replacements
Spare and Replacement Parts
Product Instruction and Training
Service Contracts
24/7 Emergency Service
Modernization and Extension
Global Service Organization
FAQs
Find a Service Partner
Parts Shop
back
Parts Shop
Unit identification
Cataloged Parts
back
Cataloged Parts
Modular Flexbloc Worm Components
NEMA Motors
Drive Electronics
Direct Part Number Entry
User account
myNORD
back
myNORD
Product Selection
back
Product Selection
Product Search
Direct Model Number Configurator
Orders & Quotes
back
Orders & Quotes
Quote Dashboard
Order Tracking
Online Service
back
Online Service
Serial Number Lookup
Service Partners
Technical Service
Customer Portal
back
Customer Portal
myNORD Dashboard
Terms of Use
User account
Search
Search
United States | US
Contact
Where to Buy
0
Cart
0,00
€
Cart
total
There are currently no products in your cart.
×
Sign in
Home
Products
Gear Drives
FLEXBLOC® UNIVERSAL Worm
Performance: 0.16 - 5.0 HP
Torque range: 186 - 4,683 lb-in
Features
Downloads
Sizes:
5
Mounting position:
UNIVERSAL
Ratio:
5.00 - 3,000.00 : 1
Manuals
B1000 - Operation Manual for Gear Units
Download US-English
Documentation Details
B2000 - ATEX - Explosion Proof Gearmotors & Reducers
Documentation Details
TI 80_0033 (Gear units)
Documentation Details
Catalogs
G1035_60Hz_US - FLEXBLOC®/MINICASE™ Worm Drives - SI & SMI
Download US-English
Documentation Details
G1035_IE1_IE2_IE3_50 Hz - FLEXBLOC®/MINICASE™ UNIVERSAL Worm Gear Units - 50Hz, Metric
Documentation Details
TI60-0002 - Aluminum Alloy, Smooth Body Gearmotor Combinations
Download US-English
Documentation Details
Flyer
A6032 - Theatre & Stage Industry Solutions
Documentation Details
A6033 - Food and Beverage Industry Solutions
Documentation Details
CS0004 - Chronopost - Parcel Logistics
Download US-English
Documentation Details
F1033_US - FLEXBLOC® and MINICASE™ Worm Gear Units
Download US-English
Documentation Details
F1300 - Product Overview
Download US-English
Documentation Details
F1400 - Aluminum Gear Units and Motors
Documentation Details
I8160 - NORD Company Overview - Global
Documentation Details
PM0007 - NORD Drives Used to Move Solar Panels
Documentation Details
S3400 - Surface Protection for Your Drive System
Download US-English
Documentation Details
TI60-0003 - Heavy - Duty Motors - NORD
Documentation Details
Technical Handbook - Technical Handbook
Download US-English
Documentation Details
Software
Spare Part Lists
PL1035 - Spare Parts - Universal Worm Gear Units
Documentation Details
PL1080 - Spare Parts List - Attachment Options
Documentation Details
Certificates
C010001_2918 - Certificate DIN EN 9001 | ISO 9001 :2015
Documentation Details
C010011_2015
Documentation Details
C020010_0920
Documentation Details
C030001_2019
Documentation Details
C060000
Documentation Details
Countries
×