NORDBLOC.1® Helical Bevel Gear Motor

Helical bevel gear unit with housing made of high-strength aluminum alloy

  • 0.12 kW – 9.2 kW
  • 50 Nm – 660 Nm
  • High radial and axial load capacity
  • Wash-down capable, available with NXD tupH® for food-safe applications
  • Low weight thanks to aluminum housing

Reliable and powerful – even for hygiene-sensitive areas

The performance-optimized two-stage Helical Bevel Gear Units are an innovative NORD design made from high-strength aluminum alloy. Thanks to the wash-down version and combined with optional NXD tupH sealed surface conversion system, the new two-stage NORDBLOC.1® Helical Bevel Gear Units are especially suitable for conveyor applications as well as in the food industry.

Product Versions

  • <ul><li>Sizes: 6</li><li>Ratios: 3.03 – 70</li><li>Solid and hollow shaft (key, GRIPMAXX<sup>TM</sup>, shrink disc)</li><li>Flange- and foot-mounted versions available, optional torque arm</li><li>Optional effective protection for aluminum surfaces: NXD BASIC® or the food-safe&#160;NXD tupH® for long-lasting performance under demanding operating conditions</li><li>Wide range of options from the modular system</li></ul>

Product Characteristics

  • Lightweight, economical, and thermally conductive due to the aluminum housing
  • High efficiency for low operating costs
  • Wide speed range for high adaptability
  • Easy and quick cleaning due to the enclosed housing design
  • Hygienic wash-down design
  • Safe operation thanks to high axial and radial load capacity 
  • Quiet running
  • Versatile use thanks to application-specific designs

B1000 - Manual with installation instructions – Gear units


B1000 - Manual with installation instructions – Gear units
  • Download English
Documentation Details

B2000 - Operating and installation instructions – Explosion-proof gear units


B2000 - Operating and installation instructions – Explosion-proof gear units
  • Download English
Documentation Details

G1000 - Catalog – Gear units – Constant Speed Drives


G1000 - Catalog – Gear units – Constant Speed Drives
  • Download US-English
  • Download English
Documentation Details

G5000 - Catalog – Gearmotors with IE5+ Energy Efficiency


G5000 - Catalog – Gearmotors with IE5+ Energy Efficiency
  • Download English
Documentation Details

C411000 - Declaration of Conformity (ATEX) – Gear units (2D+2G)


C411000 - Declaration of Conformity (ATEX) – Gear units (2D+2G)
  • Download English
Documentation Details

C412000 - Declaration of Conformity (ATEX) – Gear units (3D+3G)


C412000 - Declaration of Conformity (ATEX) – Gear units (3D+3G)
  • Download English
Documentation Details

NORD Tools for your application support

Our software tools, data and functions make it easier for you to get the most out of your NORD drive solution. Find the right modules for your currently selected product here. Curious? Then explore all the options our application support offers in our Software section .

NORDCON

With the NORDCON Windows app and the NORDCON mobile app, NORD provides the right tool for commissioning and drive optimization. Both enable easy access to electronic drive systems, simple parameter management and comprehensive diagnosis.

Our service for your drive solution

We support you from the initial Project planning right through to Commissioning and offer long-term support tailored to your individual needs. Find the key service topics for your product range below. Can’t find what you’re looking for? Then simply visit our comprehensive service section !

Spare Parts and Spare Parts Management

Fast delivery of spare parts
Failures and technical problems cost time and money. That's why NORD offers 24/7/365 emergency breakdown services for spare parts, replacement drives, and technical support. NORD experts will work with you to get your machines back up and running as quickly as possible.

Construction and Engineering

With over 20,000,000 different product configurations from NORD's modular system, we can work to accommodate almost every customer application. However, too much choice can result in an information overload. Whether online or in person, NORD will work with you from start to finish to find the best possible drive solution for you.

Digital Services and Self Services

The quick answer to all questions regarding our service. Easily find the documentation and spare parts for your order with your NORD product ID. Contact our service or sales department. Or log into our myNORD customer portal, design NORD products yourself, select them and order them.

Product variants and applications

NORD provides you with tailor-made drive solutions from a single source. Each component of our modular product range can be extended with a motor, a gear unit, drive electronics, and accessories. With personalized advice, we help you implement the best drive solution for your application. Find out more about the possibilities this product offers: 

  • NORDBLOC®.1 Helical Bevel Gear Units

    During continuous operation of infeed and outfeed conveyor belts, NORDBLOC®.1 two-stage helical bevel gear units deliver reliable performance and can be configured to meet the requirements of the application.

    Benefits include:

    • High efficiency
    • Compact design
    • Low operating costs
    • Closed housing design for easy cleaning
    • Quiet operation
  • NORDBLOC.1 Helical Bevel Gear Units in Combination with Smooth Motors

    In its SK 93x72.1 version, the helical bevel gear unit, together with NORD's IE5 synchronous or IE3 asynchronous smooth motors, is the ideal combination for the food and beverage industry.

    • Easy to clean drive system with a smooth surface
    • Wide speed range from 20 to 695 r/min enables precise adjustment
    • High performance with torques up to 435 Nm
    • Easy to clean and high safety according protection class IP69K
    • Effective and food-safe surface protection with NXD tupH®

Further product information

Energy Efficiency and TCO Consulting

Save resources and increase efficiency: consult with NORD and configure an energy-efficient drive solution that fits your needs.

Modernization and Extension

Drive modernization is used to update your drives to newer technology and increase system efficiency, resulting in a reduced carbon footprint. If you want to benefit from technical progress, bring your drive technology up to date with NORD! Throughout every step of the process, you'll have a competent and experienced partner by your side who knows what is important.

Get in touch with your NORD consultant