MAXXDRIVE Helical-bevel gear units

Industrial Gear Unit

  • Performance: 50 ‐ 2,000 hp
  • Torque range: 132,000 ‐ 2,200,000 lb-in
  • High strength, precision machined one‐piece housing
  • Modular and flexible design adaptable to a wide variety of product applications
  • Quiet Operation
Sizes: 11
Mounting position: M1 - M6
Ratio: 12.61:1 - 30,000:1

Features

All case sizes of the helical bevel gear version of the MAXXDRIVE industrial units are manufactured according to the proven Unicase one-piece housing design. Various sealing solutions available to cover a wide range of applications and environmental conditions. Efficient cooling systems enable use in highly fluctuating environments and extend the life of lubricants and internal components. Large roller bearings and precise shaft alignments increase the load capacity and service life of internal components. We offer timely and efficient engineered solutions as well as industry accepted delivery times. This is possible due to the extensive knowledge of our application engineering team about the specific requirements of each application as well as optimized stocking of components.

  • Multiple bearing designs for specific applications
  • Effective fan cooling options available
  • Wide range of motor mounting options – swing bases, motor frames as well NEMA and IEC motor adapters
  • Extensive supply of designed and ready to install packaged solutions including couplings, brakes, and monitoring devices
  • Externally mounted and easily accessible backstops available for simple restriction of output rotation

  • Optimal offering of application specific sealing solutions
  • Quiet operation due to high precision bevel gearing
  • Effective cooling through efficient management of fan and air flow
  • High torque capacity
  • Increased lubricant life reduces maintenance costs
  • Symmetrical design allows gearbox to be inverted and utilize multiple mounting orientations
  • B14 flange on the output as a standard
  • 6 available installation positions cater to a wide range of applications
  • Mirror‐image and inclined installation also possible
  • Input and output shafts can be designed to the customer’s specifications
  • Long service life
  • Great reliability
  • High precision

  • Conveyors
  • Mixers
  • Agitators
  • Extruders
  • Drums
  • Mills
  • Bucket Elevators
  • Lifts

And many more

Direct Access