Helical-Bevel Industrial Gear Unit

High Load Capacity with Unmatched Durability

Our MAXXDRIVE helical bevel gear units are perfect for all heavy duty applications in which compact and right angle arrangement of motor and machine shaft is common

MAXXDRIVE® XT Right-Angle Gear Units

Industrial Gear Units

  • Performance: 30 - 2,825 HP
  • Torque range: 132,800 - 663,800 lb-in
  • Power Ranges: 30 – 2,825 HP
  • Torque: 132,800 – 663,800 lb-in
  • High strength, one-piece housing
  • Optimized housing geometry and airflow to achieve maximum thermal limit powers with axial fan
  • Quiet operation

MAXXDRIVE® Right-Angle Gear Units

Industrial Gear Units

  • Performance: 2.5 - 2,850 HP
  • Torque range: 132,800 - 2,301,200 lb-in
  • Power Ranges: 30 – 2,825 HP
  • Torque: 132,800 – 2,301,200 lb-in
  • High strength, one-piece housing
  • Modular, Flexible Design Configured Precisely to Your Application
  • Quiet operation

NORD Helical Bevel Gear Units

High Performance Even Under Difficult Ambient Conditions
High load capacities, high torques and quiet operation: NORD MAXXDRIVE helical bevel gear units. With output torques of up to 2,200,000 lb-in and powers up to 2000 HP, these gear units provide the necessary power in heavy duty applications, e.g. in conveyor belt systems, mixers, agitators, extruders, drums or mills.

Our MAXXDRIVE helical bevel gear units are available in 2-, 3- and 4-stage versions. The gearing is made from high quality, case-hardened steel.

Why MAXXDRIVE Helical Bevel Gear Units?

  • Powerful
    The gear units provide torques of up to 2,200,000 lb-in and powers of up to 2,000 HP.
  • Flexible
    Our industrial gear units with helical bevel gears can be easily mounted on all six sides via multiple flange and shaft designs.
  • Service Life
    With our UNICASE housing, we can use larger roller bearings resulting in long service life.


NORD Helical Bevel Gear Units Stand Up to Even the Toughest Environments
Thanks to our UNICASE housing, which has now become the global standard, our helical bevel gear units have a high axial and radial load capacity, so that they can optimally absorb the loads which occur during operation. The advantages of the UNICASE design are also noticeable in the low noise operation of the gear units.

Would you like to find out more about our high performance industrial gear units with helical bevel gears?
Click here

Larger Roller Bearings – Longer Life
Because we use the tried-and-tested UNICASE housing design for our helical bevel gear units we can use large roller bearings. These bearings have a considerably longer service life than smaller versions. A further reason for the long life of the gear unit is the precise mounting of shafts and gearing due to the UNICASE housing.