Energy Efficient Drives

Energy Consumption of Electric Drive Units

In industrial applications, Electric Drive Units are responsible for between 30% and 40% of all electrical energy generated. Optimization of efficiency for the entire drive system including the application/process is a significant factor – the potential is typically about 30% to 60%.

More Information

DuoDrive

DuoDrive is a revolutionary integrated gear unit/motor concept with a hygienic wash-down design. These units combine high-efficiency IE5+ motors and a single-stage helical gear units into one housing.

NORDBLOC.1 Bevel Gear Motors

- Simple installation in the field thanks to all connections being pluggable - Can be individually configured to suit application - Interconnection through all market-based protocols

IE5+ Synchronous Motors

- The level stage of energy efficiency: IE5+ - Compact and hygienic design - Constant high efficiency over the entire adjustment range

NORDAC FLEX SK 200E

Produkt Management - Elektronische Produkte

- Flexible to install, easy and fast to service - Tailorable to any customer application by means of scaleable functions - Easy paramenter transfer via EEPROM memory

SK 300P - NORDAC ON/ON+

Produkt Management - Elektronische Produkte

NORDAC ON was developed to meet the special requirements of horizontal conveyor technology, as well as for the interaction with the new IE5+ synchronous motor (NORDAC ON+).