Single-Phase Motors

Asynchronous Motors

  • Performance: 0.16 HP - 2 HP
  • Efficiency Class IE1
  • Global Approvals and Acceptance

Single-phase motors are equipped with starting and/or operating capacitors, or are supplied with a Steinmetz circuit as an economic solution for simple requirements. The motors are developed and produced at NORD’s own production facilities and are available as single-phase motors with operating capacitors, as single-phase motors with operating and starting capacitors and as single-phase motors with a Steinmetz circuit.