Smooth surface motors

Asynchronous Motors

  • Performance: 0.16 HP - 3 HP
  • Global Approvals and Acceptance

NORD® smooth surface motors are produced in our own factories and supplied to all important markets throughout the world. Thanks to their wash-down design the motors are suitable for use in the food industry, among other places. They are available in two versions, smooth, non-friction housing and nsd tupH™.

  • B-side options: Brakes (BRE), Incremental encoder (IG)
  • Motor protection: Temperature sensor (TF), Thermostat (TW), Space heater (SH)
  • Motor connection: Motor plug connection (MS)

NEW: The new size 71 smooth surface motors are available in three power classes: 1 HP, 2 HP and 3 HP. IE3 efficiency level guarantees resource-saving operation. Thanks to their aluminum housing (protection class IP66), the motors are inherently protected against corrosion.