NORD permanent magnet motors meet or exceed super premium efficiency guidelines. This design offers low operating costs and can be simply integrated with NORD’s full gearbox and control products portfolio. Precise application control is possible in open or closed loop mode using NORD VFDs. NORD standard permanent magnet motors are available with the following optional features:
- Brakes, encoders and external blower fans
- Motor protection: Temperature sensor, Temperature monitor, Space heaters and a wide array of environmental protection options.
- Motor Connectivity Solutions: Simple and reliable quick connect/disconnect options