Standard Synchronous Motors

Synchronous Motors

  • Performance: 1.5 HP - 7.5 HP
  • Efficiency Class IE4
  • Global approvals and acceptances

NORD DRIVESYSTEMS®’ synchronous motors based on permanent magnet technology provide high efficiencies. This technology offers low operating costs and can be simply and flexibly combined due to full compatibility with the NORD® modular products. Application control is simplified thanks to the almost constant motor speed.

NORD standard synchronous motors are available with the following options (selection):

  • Brake (BRE+), Noise-reduced brake (NRB1/2), External fan (F)
  • Motor protection: Temperature sensor (TF), Thermostat (TW), Space heater (SH)
  • Motor connection: Motor plug connection (MS)